
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter series HDA 4400 has been specially developed for measuring tasks with hydrogen. The transmitters are based on a robust, long-life sensor cell with a thin-film strain gauge on a stainless steel membrane. The sensor cell is welded to the process connection, there are no internal seals. The compatibility with hydrogen is ensured by using a particular material. All hydrogen-wetted parts are made of stainless steel 1.4435 with a Ni content of ≥ 13 %.
The pressure transmitters are applicable in potentially explosive atmospheres, and for this purpose, they are approved for the ignition protection types "intrinsically safe" and "non-sparking" according to ATEX and IECEx.
The pressure transmitters are applicable in potentially explosive atmospheres, and for this purpose, they are approved for the ignition protection types "intrinsically safe" and "non-sparking" according to ATEX and IECEx.
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A CE Mark: EN 61006-6-1 / 2 / 3 / 4; EN 60079-0 / 11 / 15 / 26; EN 50303 |
Mechanical Connection Type |
N/A G1/4 B DIN EN 837, Male |
Housing Material |
N/A Stainless Steel |
Burst Pressure |
N/A 125 bar |
Model Code Description |
N/A HDA 44G6-A-0016-EN9-H00 |
Mechanical Connection Size |
N/A G1/4, Male DIN EN 837 |
Output Signal |
N/A 4 to 20 mA |
Wetted Material |
N/A 1.4435 (Ni content ≤ 13%) |
Electrical Connection |
N/A Male M12, 4 Pole |
DC Power Supply Voltage |
N/A 12 to 28 V |
Output Maximum Accuracy to DIN 16086 At Maximum Setting (Full Scale) |
N/A ≤ ± 1.0 % |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.5 % |
Output Typical Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.25 % |
Output Maximum Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.5 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.025 %/°C |
Output Typical Temperature Compensation Over Range (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Temperature Compensation Over Range (Full Scale) |
N/A ≤ ± 0.025 %/°C |
Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale) |
N/A ≤ ± 0.3 % |
Seal Material |
N/A Copper (Cu-DHP) |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.4 % |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Output Rise Time |
N/A ≤ 2 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Pin Connection 1 |
N/A Signal + |
Pin Connection 2 |
N/A Not Connected |
Pin Connection 3 |
N/A Signal - |
Pin Connection 4 |
N/A Not Connected |
Current Consumption |
N/A ≤ 25 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Life Expectancy (0 to 100% Full Scale (FS)) |
N/A > 10 Million Cycles |
Input Overload Pressure |
N/A 50 bar |
Input Measuring Pressure Range |
N/A 0 to 16 bar |
Compensated Temperature Range |
N/A -25 to 85 ºC |
Storage Temperature Range |
N/A -40 to 100 ºC |
Degree of Protection |
N/A IP 67 |
Torque Value |
N/A 20 N·m |
Operating/Ambient Temperature Range (T6, T80/T85 ºC) |
N/A -40 to 60 ºC |
Operating/Ambient Temperature Range (T5, T90 ºC) |
N/A -40 to 70 ºC |
Operating/Ambient Temperature Range (T100 ºC) |
N/A -40 to 80 ºC |
Operating/Ambient Temperature Range (T4) |
N/A -40 to 85 ºC |
Weight |
N/A 0.331 lb |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE TRANSDUCERS |
Product |
N/A PRESSURE TRANSDUCERS |