
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series.
The HDA 4100 has a ceramic measurement cell with thick-layer strain gauge for measuring absolute pressure in the low pressure range.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing.
The HDA 4100 has a ceramic measurement cell with thick-layer strain gauge for measuring absolute pressure in the low pressure range.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing.
Unit of Measure
Specifications
Model Code Description |
N/A HDA 4146-A-02,5-S00-F1 |
Industry Standards/Certifications |
N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4 |
Type |
N/A Absolute Shipping Approval Pressure Transducer |
Mechanical Connection Type |
N/A G1/4 A ISO 1179-2, Male |
Weight |
N/A 0.33 lb |
Housing Material |
N/A Stainless Steel |
Burst Pressure |
N/A 12 bar |
Output Signal |
N/A 4 to 20 mA |
Wetted Material |
N/A
Mechanical Connection: Stainless Steel Sensor Cell: Ceramic Seal: FKM |
Electrical Connection |
N/A Male, M12 x 1, 4 Pole |
DC Power Supply Voltage |
N/A 10 to 32 V |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.5 % |
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 1 |
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.25 % |
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.5 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.02 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Output Typical Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.02 %/°C |
Output Maximum Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale) |
N/A ≤ ± 0.5 % |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.4 % |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Output Rise Time |
N/A ≤ 1 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Pin Connection 1 |
N/A Signal + |
Pin Connection 2 |
N/A Not Connected |
Pin Connection 3 |
N/A Signal - |
Pin Connection 4 |
N/A Not Connected |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Life Expectancy (0 to 100% Full Scale (FS)) |
N/A > 10 Million Cycles |
Overload Pressure |
N/A 8 bar |
Operating Temperature [Min] |
N/A -25 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Compensated Temperature Range |
N/A -25 to 85 ºC |
Storage Temperature Range |
N/A -30 to 100 ºC |
Fluid Temperature Range |
N/A -25 to 85 ºC |
Operating Pressure [Min] |
N/A 0 bar |
Operating Pressure [Max] |
N/A 2.5 bar |
Degree of Protection |
N/A IP 67 |
Torque Value |
N/A 20 N·m |