
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter series HDA 4300 has a ceramic pressure measurement cell with a thick-film strain gauge which has been specially developed for measuring relative pressure in the low pressure range.
The output signals 4 to 20 mA or 0 to 10 V allow connection of all HYDAC ELECTRONIC GMBH measurement and control devices as well as industry standard control and monitoring instruments.
The main areas of application are low-pressure applications in hydraulics and pneumatics, particularly in refrigeration and air conditioning technology, the food and pharmaceutical industries.
The output signals 4 to 20 mA or 0 to 10 V allow connection of all HYDAC ELECTRONIC GMBH measurement and control devices as well as industry standard control and monitoring instruments.
The main areas of application are low-pressure applications in hydraulics and pneumatics, particularly in refrigeration and air conditioning technology, the food and pharmaceutical industries.
Unit of Measure
Specifications
| Input Data
| Output Data
| Environmental Conditions
| Pin Connections
| Special Features
| Accessories
| Note
Specifications
Type |
N/A Electronic Pressure Transmitter |
Model Code Description |
N/A HDA 4386-B-0015-000-F1(psi) |
Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A 12 to 30 V |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Electrical Connection |
N/A Male M12 x 1, 4 Pole, (Connector Not Supplied) |
Sensor Material |
N/A Ceramic |
No of Conductor |
N/A 3 |
Seal Material |
N/A Fluorocarbon Elastomer (FKM) |
Material of Connection |
N/A Stainless Steel |
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms |
N/A ≤ 100 g |
Version |
N/A Pounds Per Square Inch (PSI) |
Current Consumption |
N/A ≤ 25 mA |
Operating Temperature Range |
N/A -13 to 185 ºF |
Input Measuring Range |
N/A 15 psi |
BUn |
N/A EA |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE TRANSDUCERS |
Product |
N/A PRESSURE TRANSDUCERS |
Input Data
Input Overload Pressure |
N/A 45 psi |
Input Burst Pressure |
N/A 70 psi |
Mechanical Connection Type |
N/A 1/4" NPT, Male |
Mechanical Connection Size |
N/A 1/4-18 NPT, Male |
Torque Value |
N/A 40 N·m30 lb·ft |
Output Data
Output Signal |
N/A 0 to 10 V |
Output Permitted Load Resistance |
N/A RLmin=2 (kΩ) |
Output Typical Accuracy to DIN 16086 At Maximum Setting (Full Scale) |
N/A ≤ ± 0.5 % |
Output Maximum Accuracy to DIN 16086 At Maximum Setting (Full Scale) |
N/A ≤ ± 1 % |
Output Typical Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.25 % |
Output Maximum Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.5 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.02 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Output Typical Temperature Compensation Over Range (Full Scale) |
N/A ≤ ± 0.02 %/°C |
Output Maximum Temperature Compensation Over Range (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale) |
N/A ≤ ± 0.5 % |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.4 % |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Output Rise Time |
N/A ≤ 1 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Environmental Conditions
Compensated Temperature Range |
N/A -13 to 185 ºF |
Storage Temperature Range |
N/A -40 to 212 ºF |
Fluid Temperature Range |
N/A -13 to 212 ºF |
Note for Fluid Temperature Range |
N/A -13 ºF with FPM or EDPM seal, -40 ºF on request |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Protection Class According to DIN EN 605293 |
N/A IP 67 |
Pin Connections
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A No Connection |
Pin Connection 3 |
N/A 0 Voltage |
Pin Connection 4 |
N/A Signal |
Special Features
|
N/A
|