
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series.
The HDA 4400 is designed to measure relative pressures in the high pressure range by means of its sensor measurement cell with thin-film strain gauge on a Stainless Steel membrane.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing.
The HDA 4400 is designed to measure relative pressures in the high pressure range by means of its sensor measurement cell with thin-film strain gauge on a Stainless Steel membrane.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing.
Unit of Measure
Specifications
Model Code Description |
N/A HDA 4445-A-0060-S00 |
Industry Standards/Certifications |
N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4 |
Type |
N/A Shipping Approval Pressure Transducer |
Mechanical Connection Type |
N/A G1/4 A ISO 1179-2, Male |
Weight |
N/A 0.33 lb |
Housing Material |
N/A Stainless Steel |
Burst Pressure |
N/A 300 bar |
Output Signal |
N/A 4 to 20 mA |
Wetted Material |
N/A
Mechanical Connection: Stainless Steel Seal: FKM |
Electrical Connection |
N/A Male, EN175301-803, 3 Pole + PE |
DC Power Supply Voltage |
N/A 10 to 32 V |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.5 % |
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 1 |
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.25 % |
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.5 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.025 %/°C |
Output Typical Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.025 %/°C |
Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale) |
N/A ≤ ± 0.3 % |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.4 % |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Output Rise Time |
N/A ≤ 1 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Pin Connection 1 |
N/A Signal + |
Pin Connection 2 |
N/A Signal - |
Pin Connection 3 |
N/A Not Connected |
Pin Connection (Ground) |
N/A Housing |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Life Expectancy (0 to 100% Full Scale (FS)) |
N/A > 10 Million Cycles |
Overload Pressure |
N/A 120 bar |
Operating Temperature [Min] |
N/A -25 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Compensated Temperature Range |
N/A -25 to 85 ºC |
Storage Temperature Range |
N/A -40 to 100 ºC |
Fluid Temperature Range |
N/A -25 to 100 ºC |
Operating Pressure [Min] |
N/A 0 bar |
Operating Pressure [Max] |
N/A 60 bar |
Degree of Protection |
N/A IP 67 |
Torque Value |
N/A 20 N·m |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE TRANSDUCERS |
Product |
N/A PRESSURE TRANSDUCERS |