
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter series HDA 4400 has a pressure measurement cell with thin-film strain gauge on a stainless steel membrane.
The output signals 4 to 20 mA or 0 to 10 V enable connection to all measurement and control devices of HYDAC ELECTRONIC GMBH as well as standard evaluation systems (e.g. PLC controls).
The main fields of application are in mobile or industrial hydraulics and pneumatics.
The output signals 4 to 20 mA or 0 to 10 V enable connection to all measurement and control devices of HYDAC ELECTRONIC GMBH as well as standard evaluation systems (e.g. PLC controls).
The main fields of application are in mobile or industrial hydraulics and pneumatics.
Unit of Measure
Specifications
| Input Data
| Output Data
| Environmental Conditions
| Pin Connections
| Accessories
| Note
Specifications
Type |
N/A Electronic Pressure Transmitter |
Model Code Description |
N/A HDA 4446-A-250-000 |
Torque Value |
N/A 20 N·m15 lb·ft |
Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A 8 to 30 V |
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Life Expectancy (0 to 100% Full Scale (FS)) |
N/A > 10 Million Cycles |
Electrical Connection |
N/A Male M12 x 1, 4 Pole (Mating Connector Not Supplied) |
No of Conductor |
N/A 2 |
Seal Material |
N/A Fluorocarbon Elastomer (FKM) |
Material of Connection |
N/A Stainless Steel |
CUL®US Mark |
N/A Certificate No.: E318391 |
Note for CUL®US Mark |
N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1 |
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms |
N/A ≤ 100 g |
Current Consumption |
N/A ≤ 25 mA |
Operating Temperature Range |
N/A -25 to 85 ºC |
Input Measuring Range |
N/A 250 bar |
BUn |
N/A EA |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE TRANSDUCERS |
Product |
N/A PRESSURE TRANSDUCERS |
Input Data
Input Overload Pressure |
N/A 500 bar |
Input Burst Pressure |
N/A 1000 bar |
Mechanical Connection Type |
N/A G1/4 A ISO 1179-2, Male |
Mechanical Connection Size |
N/A G 1/4 A, Male |
Output Data
Output Signal |
N/A 4 to 20 mA |
Output Permitted Load Resistance |
N/A RLmax=(UB - 8 V)/20 mA (kΩ) |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.5 % |
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 1 % |
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.25 % |
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.5 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.025 %/°C |
Output Typical Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.025 %/°C |
Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale) |
N/A ≤ ± 0.3 % |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.4 % |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Output Rise Time |
N/A ≤ 1 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Environmental Conditions
Compensated Temperature Range |
N/A -25 to 85 ºC |
Storage Temperature Range |
N/A -40 to 100 ºC |
Medium Temperature Range |
N/A -25 to 100 ºC |
Note for Medium Temperature Range |
N/A -25 ºC with FKM seal, -40 ºC on request |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Protection Class According to DIN EN 605293 |
N/A IP 67 |
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/4 |
Pin Connections
Pin Connection 1 |
N/A Signal+ |
Pin Connection 2 |
N/A No Connection |
Pin Connection 3 |
N/A Signal- |
Pin Connection 4 |
N/A No Connection |