
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
This version of the pressure transmitter series HDA 4700 has been specially developed for use in safety circuits/safety functions as part of the functional safety of machinery and equipment up to PL d - Cat 3 (in accordance with ISO 13849).
The pressure transmitters are designed with two channels. Each channel consists of a sensor element and evaluation electronics.
As a result, the pressure transmitter develops two separate and independent output signals in proportion to the pressure.
The safety function is tested by evaluating and comparing the two analogue output signals in a higher-level system.
The main fields of application are as sensor elements in mobile, safety-oriented systems such as load torque displays, load torque limitation in truck-mounted cranes or working platforms and much more.
The pressure transmitters are designed with two channels. Each channel consists of a sensor element and evaluation electronics.
As a result, the pressure transmitter develops two separate and independent output signals in proportion to the pressure.
The safety function is tested by evaluating and comparing the two analogue output signals in a higher-level system.
The main fields of application are as sensor elements in mobile, safety-oriented systems such as load torque displays, load torque limitation in truck-mounted cranes or working platforms and much more.
Unit of Measure
Specifications
Model Code Description |
N/A HDA 4746-CC-0100-0100-Pd-000 |
Mechanical Connection Type |
N/A G1/4 A ISO 1179-2, Male with 0.5 mm orifice |
Measuring Range for Signal 1 and 2 |
N/A 0 to 100 bar |
Input Overload Pressure |
N/A 200 bar |
Input Burst Pressure |
N/A 500 bar |
Mechanical Connection Size |
N/A G1/4 |
Output Signal |
N/A 4-20 mA for signal 1 and signal 2. 3 conductor |
Wetted Material |
N/A Stainless Steel and FKM Seal |
Electrical Connection |
N/A Male 4 Pole M12 |
Power Supply |
N/A
7 to 35 V DC (max. load resistance 250 ohms) 12 to 35 V DC (max. load resistance 500 ohms) |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.25 % |
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.15 % |
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.25 % |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Typical Temperature Compensation Over Range (Full Scale) |
N/A ≤ ± 0.008 %/°C |
Output Maximum Temperature Compensation Over Range (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale) |
N/A ≤ ± 0.3 % |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.1 % |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.05 % |
Output Rise Time |
N/A ≤ 2 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.1 % |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms |
N/A ≤ 100 g |
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A Signal 2 |
Pin Connection 3 |
N/A 0 Voltage |
Pin Connection 4 |
N/A Signal 1 |
Current Consumption |
N/A ≤ 50 mA |
Approvals |
N/A > 10 Million Cycles |
Residual Ripple of Supply Voltage |
N/A > 10 Million Cycles % |
Operating Temperature [Min] |
N/A -25 ºC |
Operating Temperature Range |
N/A 85 ºC |
Compensated Temperature Range |
N/A -25 to 85 ºC |
Storage Temperature Range |
N/A -40 to 85 ºC |
Protection Class According to DIN EN 605293 |
N/A IP 69 |
Torque Value |
N/A 20 N·m |
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/4 |
Weight |
N/A 0.397 lb |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE TRANSDUCERS |
Product |
N/A PRESSURE TRANSDUCERS |