
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter series HDA 4700 has a very accurate and robust sensor cell with a thin-film strain gauge on a stainless steel membrane.
The output signals 4 .. 20 mA or 0 .. 10 V enable connection to all measurement and control devices of HYDAC ELECTRONIC GMBH as well as standard evaluation systems (e.g. PLC controls).
The main fields of application are in mobile and industrial hydraulics and pneumatics.
The output signals 4 .. 20 mA or 0 .. 10 V enable connection to all measurement and control devices of HYDAC ELECTRONIC GMBH as well as standard evaluation systems (e.g. PLC controls).
The main fields of application are in mobile and industrial hydraulics and pneumatics.
Unit of Measure
Specifications
Type |
N/A Electronic Pressure Transmitter |
Model Code Description |
N/A HDA 4744-A-400-000 |
Mechanical Connection Type |
N/A G1/4 A ISO 1179-2, Male |
Weight |
N/A 0.320 lb |
Input Burst Pressure |
N/A 2000 bar |
Mechanical Connection Size |
N/A G1/4 |
Output Signal |
N/A 4 to 20 mA |
Wetted Material |
N/A Stainless Steel and FKM Seal |
Electrical Connection |
N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) |
Accuracy |
N/A ≤ ± 0.5 |
BUn |
N/A EA |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.25 % |
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.15 % |
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.25 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.008 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Typical Temperature Compensation Over Range (Full Scale) |
N/A ≤ ± 0.008 %/°C |
Output Maximum Temperature Compensation Over Range (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale) |
N/A ≤ ± 0.3 % |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.1 % |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.05 % |
Output Rise Time |
N/A ≤ 1 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.1 % |
CUL®US Mark |
N/A Certificate No.: E318391 |
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms |
N/A ≤ 100 g |
Pin Connection 1 |
N/A Not Used |
Pin Connection 2 |
N/A Signal + |
Pin Connection 3 |
N/A Signal - |
Pin Connection 4 |
N/A Not Used |
Current Consumption |
N/A ≤ 25 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Life Expectancy (0 to 100% Full Scale (FS)) |
N/A > 10 Million Cycles |
Input Overload Pressure |
N/A 800 bar |
Operating Temperature [Min] |
N/A -25 ºC |
Operating Temperature Range |
N/A 85 ºC-13 to 185 ºF |
Compensated Temperature Range |
N/A -25 to 85 ºC |
Storage Temperature Range |
N/A -40 to 100 ºC |
Fluid Temperature Range |
N/A -25 to 100 ºC |
Operating Pressure [Min] |
N/A 0 bar |
Operating Pressure [Max] |
N/A 400 bar |
Protection Class According to DIN EN 605293 |
N/A IP 65 |
Torque Value |
N/A 20 N·m15 lb·ft |
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/4 |
DC Power Supply Voltage |
N/A 8 to 30 V |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE TRANSDUCERS |
Product |
N/A PRESSURE TRANSDUCERS |