
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter HDA 4700 in ATEX version has been specially developed for use in potentially explosive atmospheres and is based on the HDA 4000 series.
As with the industry model, the HDA 4700 in ATEX version has a stainless steel measurement cell with thin-film strain gauge.
Intended areas of application are, for example, in the oil and gas industry, in mining, on gas turbines or in locations with high levels of dust contamination, e.g. in mills.
As with the industry model, the HDA 4700 in ATEX version has a stainless steel measurement cell with thin-film strain gauge.
Intended areas of application are, for example, in the oil and gas industry, in mining, on gas turbines or in locations with high levels of dust contamination, e.g. in mills.
Unit of Measure
Specifications
Model Code Description |
N/A HDA 4789-A-3000-AN1-000(psi)72inch |
Industry Standards/Certifications |
N/A
CE Mark EN 61000-6-1/2/3/4 EN 60079-0/1/31 |
Mechanical Connection Type |
N/A 1/4-18 NPT, Male |
Weight |
N/A 0.661 lb |
Input Burst Pressure |
N/A 14500 psi |
Mechanical Connection Size |
N/A 1/4 in. NPT |
Output Signal |
N/A 4 to 20 mA |
Wetted Material |
N/A
Stainless Steel: 1.4542; 1.4571; 1.4435; 1.4404; 1.4301 Seal: FKM |
Electrical Connection |
N/A 1/2-14 NPT Conduit with Flying Leads |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.25 % |
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.15 % |
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.25 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.008 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Typical Temperature Compensation Over Range (Full Scale) |
N/A ≤ ± 0.008 %/°C |
Output Maximum Temperature Compensation Over Range (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale) |
N/A ≤ ± 0.3 % |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.1 % |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.05 % |
Output Rise Time |
N/A ≤ 1.5 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.1 % |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Current Consumption |
N/A 100 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Life Expectancy (0 to 100% Full Scale (FS)) |
N/A > 10 Million Cycles |
White Wire Core |
N/A Signal - |
Green Wire Core |
N/A Signal + |
Green-Yellow Wire Core |
N/A Housing |
Input Overload Pressure |
N/A 7250 psi |
Operating Temperature [Min] |
N/A -4 ºF |
Operating Temperature Range |
N/A 140 ºF |
Compensated Temperature Range |
N/A -4 to 185 ºF |
Storage Temperature Range |
N/A -40 to 212 ºF |
Fluid Temperature Range |
N/A -4 to 140 ºF |
Operating Pressure [Min] |
N/A 0 psi |
Operating Pressure [Max] |
N/A 3000 psi |
Protection Class According to DIN EN 605293 |
N/A IP 69 |
Torque Value |
N/A 40 N·m30 lb·ft |
DC Power Supply Voltage |
N/A 12 to 28 V |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE TRANSDUCERS |
Product |
N/A PRESSURE TRANSDUCERS |