
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Each instrument is certified by the three approvals organizations and is labelled accordingly. Therefore there is no longer any need to stock multiple devices with separate individual approvals.
As with the industrial version of the HDA 4700, those with triple approval have a proven, fully-welded stainless steel measurement cell with thin film strain gauge without internal seals.
Specifications
Model Code Description |
N/A HDA 477G-A-3000-DS-000(PSI)72inch |
Industry Standards/Certifications |
N/A
CE Mark EN 61000-6-1/2/3/4 EN 60079-0/1/31 |
Mechanical Connection Type |
N/A SAE-6, Male (9/16-18 UNF 2A) |
Weight |
N/A 0.661 lb |
Input Burst Pressure |
N/A 14500 psi |
Mechanical Connection Size |
N/A SAE-6 |
Output Signal |
N/A 4 to 20 mA |
Wetted Material |
N/A
Stainless Steel: 1.4542; 1.4571; 1.4435; 1.4404; 1.4301 Seal: FKM |
Electrical Connection |
N/A 1/2-14 NPT Conduit with Open Ended Cable |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.25 % |
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.15 % |
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.25 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.008 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Typical Temperature Compensation Over Range (Full Scale) |
N/A ≤ ± 0.008 %/°C |
Output Maximum Temperature Compensation Over Range (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale) |
N/A ≤ ± 0.3 % |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.1 % |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.05 % |
Output Rise Time |
N/A ≤ 1.5 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.1 % |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Current Consumption |
N/A 25 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Life Expectancy (0 to 100% Full Scale (FS)) |
N/A > 10 Million Cycles |
White Wire Core |
N/A Signal + |
Brown Wire Core |
N/A Signal - |
Green Wire Core |
N/A Not used |
Yellow Wire Core |
N/A Not used |
Input Overload Pressure |
N/A 7250 psi |
Compensated Temperature Range |
N/A -13 to 185 ºF |
Storage Temperature Range |
N/A -40 to 212 ºF |
Operating Pressure [Min] |
N/A 0 psi |
Operating Pressure [Max] |
N/A 3000 psi |
Protection Class According to DIN EN 605293 |
N/A IP 69K |
Torque Value |
N/A 20 N·m15 lb·ft |
T5, T130 Operating Temperature Range |
N/A -4 to 176 ºF |
T6, T110 Operating Temperature Range |
N/A -4 to 140 ºF |
T5, T130 Fluid Temperature Range |
N/A -4 to 176 ºF |
T6, T110 Fluid Temperature Range |
N/A -4 to 140 ºC |
DC Power Supply Voltage |
N/A 8 to 30 V |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE TRANSDUCERS |
Product |
N/A PRESSURE TRANSDUCERS |
Note
|
N/A
Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. |
Additional Information
|
N/A
The main areas of application are in mining and the oil & gas industry, e.g. in underground vehicles, hydraulic power units, blow-out preventers (BOPs), drill drives or valve actuation stations as well as in areas with high levels of dust contamination. |