
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter series HDA 4800 has a very accurate and robust sensor cell with a thin-film strain gauge on a stainless steel membrane.
Outstanding technical data and robust construction make the HDA 4800 particularly suited to the field of test rig and diagnostic technology. It is also suitable for a broad range of applications in industry.
Since the accuracy of a pressure transmitter varies greatly with the temperature of the fluid, the instrument has excellent characteristics in this respect. By default, the output signals 4 .. 20 mA, 0 .. 10 V and 0 .. 20 mA (source) are available.
Outstanding technical data and robust construction make the HDA 4800 particularly suited to the field of test rig and diagnostic technology. It is also suitable for a broad range of applications in industry.
Since the accuracy of a pressure transmitter varies greatly with the temperature of the fluid, the instrument has excellent characteristics in this respect. By default, the output signals 4 .. 20 mA, 0 .. 10 V and 0 .. 20 mA (source) are available.
Unit of Measure
Specifications
Model Code Description |
N/A HDA 4846-A-400-000 |
Type |
N/A Electronic Pressure Transmitter |
Mechanical Connection Type |
N/A G1/4 A ISO 1179-2, Male |
Input Burst Pressure |
N/A 2000 bar |
Mechanical Connection Size |
N/A G 1/4 A, Male |
Output Signal |
N/A 4 to 20 mA |
Electrical Connection |
N/A Male M12 x 1, 4 Pole (Mating Connector Not Supplied) |
BUn |
N/A EA |
No of Conductor |
N/A 2 |
Output Permitted Load Resistance |
N/A RLmax=(UB - 10 V)/20 mA (kΩ) |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.125 % |
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.06 % |
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.125 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.005 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.01 %/°C |
Output Typical Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.005 %/°C |
Output Maximum Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.01 %/°C |
Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale) |
N/A ≤ ± 0.15 % |
Seal Material |
N/A Fluorocarbon Elastomer (FKM) |
Material of Connection |
N/A Stainless Steel |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.1 % |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.05 % |
Output Rise Time |
N/A ≤ ± 1 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.1 % |
CUL®US Mark |
N/A Certificate No.: E318391 |
Note for CUL®US Mark |
N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1 |
Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A 10 to 30 V |
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms |
N/A ≤ 100 g |
Pin Connection 1 |
N/A Signal+ |
Pin Connection 2 |
N/A No Connection |
Pin Connection 3 |
N/A Signal- |
Pin Connection 4 |
N/A No Connection |
Current Consumption |
N/A ≤ 25 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Life Expectancy (0 to 100% Full Scale (FS)) |
N/A > 10 Million Cycles |
Input Overload Pressure |
N/A 800 bar |
Input Measuring Pressure Range |
N/A 400 bar |
Operating Temperature Range |
N/A -25 to 85 ºC |
Note for Operating Temperature Range |
N/A -25 ºC (-13 ºF) with FKM seal, -40 ºC (-40 ºC) on request |
Compensated Temperature Range |
N/A -25 to 85 ºC |
Storage Temperature Range |
N/A -40 to 100 ºC |
Medium Temperature Range |
N/A -25 to 100 ºC |
Note for Medium Temperature Range |
N/A -25 ºC (-13 ºF) with FKM seal, -40 ºC (-40 ºC) on request |
Protection Class According to DIN EN 605293 |
N/A IP 67 |
Torque Value |
N/A 20 N·m15 lb·ft |
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/4 |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE TRANSDUCERS |
Product |
N/A PRESSURE TRANSDUCERS |