
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A HDA 8746-A-0250-S2PD-000 |
Industry Standards/Certifications |
N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4 |
Type |
N/A Functional Safety Pressure Transducer |
Mechanical Connection Type |
N/A G1/4 A ISO 1179-2, Female |
Weight |
N/A 0.165 lb |
Housing Material |
N/A Stainless Steel |
Burst Pressure |
N/A 1250 bar |
Output Signal |
N/A 4 to 20 mA |
Wetted Material |
N/A
Mechanical Connection: Stainless Steel Seal: FKM |
Electrical Connection |
N/A Male M12 x 1, 4 Pole |
DC Power Supply Voltage |
N/A 12 to 32 V |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.25 % |
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.5 |
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.15 % |
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.25 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.01 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.02 %/°C |
Output Typical Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.01 %/°C |
Output Maximum Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.02 %/°C |
Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale) |
N/A ≤ ± 0.3 % |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.1 % |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Output Rise Time |
N/A ≤ 10 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 25 g |
Shock Resistance According to DIN EN 60068-2-27 (11 ms) |
N/A
100 g / 6 ms / Half-Sine 500 g / 1 ms / Half-Sine |
Pin Connection 1 |
N/A Signal + |
Pin Connection 2 |
N/A Not Connected |
Pin Connection 3 |
N/A Signal - |
Pin Connection 4 |
N/A Not Connected |
Current Consumption |
N/A ≤ 25 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Life Expectancy (0 to 100% Full Scale (FS)) |
N/A > 10 Million Cycles |
Overload Pressure |
N/A 500 bar |
Operating Temperature [Min] |
N/A -25 ºC |
Operating Temperature [Max] |
N/A 100 ºC |
Compensated Temperature Range |
N/A -25 to 85 ºC |
Storage Temperature Range |
N/A -40 to 100 ºC |
Fluid Temperature Range |
N/A -25 to 100 ºC |
Operating Pressure [Min] |
N/A 0 bar |
Operating Pressure [Max] |
N/A 250 bar |
Degree of Protection |
N/A IP 67 |
Torque Value |
N/A 20 N·m |
Performance Level |
N/A Based on DIN EN ISO 13849-1: 2008 PL d and Architecture Category 2 |
Safety Integrity Level |
N/A Based on DIN EN 61508: 2010 SIL 2 |
Additional Information
|
N/A
During normal operation the pressure transmitter HDA 8700 generates an output signal proportional to the pressure. In the background, the pressure transmitter performs cyclical diagnostic tests to detect internal errors. If an instrument error is detected, the pressure transmitter HDA 8700 supplies an output signal < 3 mA which is recognized by the user as an unacceptable discrepancy. This means that the pressure transmitter HDA 8700 achieves Performance Level d in the Safety category (based on a Category 2 of the architecture) and SIL 2. As a result, the pressure transmitter can be recommended for use in applications where safety is critical. |