
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter series HDA 8400 has been specifically developed for the OEM market, e.g. in mobile applications. Like most of our pressure transmitter series, the HDA 8400 is based on a robust and long-life, thin-film sensor.
All parts (sensor and pressure connection) which are in contact with the fluid are made of stainless steel and are welded together. This means that there are no sealing points in the interior of the sensor. The possibility of leakage is excluded.
The pressure transmitters are available in various pressure ranges from 0 .. 500 psi to 0 .. 9000 psi. For integration into modern controls, standard analog output signals are available, e.g. 4 .. 20 mA, 0 .. 5 V, 1 .. 6 V or 0 .. 10 V. Ratiometric output signals are also available.
For the electrical connection, different types of integrated connections are available.
A basic accuracy of max. ≤ ± 0.5 % FS B.F.S.L., combined with a small temperature drift, ensures a broad range of applications for the HDA 8400.
All parts (sensor and pressure connection) which are in contact with the fluid are made of stainless steel and are welded together. This means that there are no sealing points in the interior of the sensor. The possibility of leakage is excluded.
The pressure transmitters are available in various pressure ranges from 0 .. 500 psi to 0 .. 9000 psi. For integration into modern controls, standard analog output signals are available, e.g. 4 .. 20 mA, 0 .. 5 V, 1 .. 6 V or 0 .. 10 V. Ratiometric output signals are also available.
For the electrical connection, different types of integrated connections are available.
A basic accuracy of max. ≤ ± 0.5 % FS B.F.S.L., combined with a small temperature drift, ensures a broad range of applications for the HDA 8400.
Unit of Measure
Specifications
Model Code Description |
N/A HDA 8486-B-3000-000(PSI) |
Input Overload Pressure |
N/A 3000 psi |
DC Power Supply Voltage |
N/A 12 to 30 V |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE TRANSDUCERS |
Product |
N/A PRESSURE TRANSDUCERS |
Environmental Conditions
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/10 |
CUL®US Mark |
N/A Certificate No.: E318391 |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 25 g |
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms |
N/A ≤ 100 g |
Operating Temperature [Min] |
N/A -13 ºF |
Operating Temperature Range |
N/A 185 ºF |
Compensated Temperature Range |
N/A -13 to 185 ºF |
Storage Temperature Range |
N/A -40 to 212 ºF |
Fluid Temperature Range |
N/A -13 to 257 ºF |
Protection Class According To DIN EN 605293 |
N/A IP 67 |
Input Data
Mechanical Connection Type |
N/A 1/4"-18 NPT, Male |
Housing Material |
N/A Stainless Steel |
Input Burst Pressure |
N/A 14500 psi |
Wetted Material |
N/A Stainless Steel, O-Ring FKM |
Operating Pressure [Min] |
N/A 0 psi |
Operating Pressure (Max) |
N/A 3000 psi |
Torque Value |
N/A 40 N·m |
Other Data
Weight |
N/A 0.12 lb |
Electrical Connection |
N/A Male M12, 4 Pole |
Note for CUL®US Mark |
N/A 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 |
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A No Connection |
Pin Connection 3 |
N/A 0 Voltage |
Pin Connection 4 |
N/A Signal |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Life Expectancy (0 to 100% Full Scale (FS)) |
N/A > 10 Million Cycles |
Output Data
Output Signal |
N/A 0-10 V, 3 Conductor |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.5 % |
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.25 % |
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.5 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.025 %/°C |
Output Typical Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.025 %/°C |
Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale) |
N/A ≤ ± 0.3 % |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.4 % |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Output Rise Time |
N/A ≤ 1.5 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |