
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The pressure transmitter series HPT 1400S has been specifically developed for series application and for the use in extremely limited space conditions.
Like most of our pressure transmitter series, the HPT 1400S is based on a robust and long-life, thin-film sensor.
Specifications
Industry Standards/Certifications |
N/A CE Mark: EN 61000-6-1 / -2 / -3 / -4 |
Model Code Description |
N/A HPT 1448S-F11-0400-000 |
Mechanical Connection Type |
N/A G1/4 A ISO 1179-2, Male with Orifice 0.5 mm |
Housing Material |
N/A Stainless Steel |
Burst Pressure |
N/A 2000 bar |
Mechanical Connection Size |
N/A G1/4, Male |
Output Signal |
N/A CANopen |
Electrical Connection |
N/A Male M12, 5 Pole |
DC Power Supply Voltage |
N/A 9 to 35 V |
Output Maximum Accuracy to DIN 16086 At Maximum Setting (Full Scale) |
N/A ≤ ± 1.0 % |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.5 % |
Output Typical Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.25 % |
Output Maximum Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale) |
N/A ≤ ± 0.5 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.0125 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.025 %/°C |
Output Typical Temperature Compensation Over Range (Full Scale) |
N/A ≤ ± 0.0125 %/°C |
Output Maximum Temperature Compensation Over Range (Full Scale) |
N/A ≤ ± 0.025 %/°C |
Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale) |
N/A ≤ ± 0.3 % |
Seal Material |
N/A FKM |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.4 % |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Output Rise Time |
N/A ≤ 1 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.2 % |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 25 g |
Pin Connection 1 |
N/A Shield |
Pin Connection 2 |
N/A +UB |
Pin Connection 3 |
N/A 0 Voltage |
Pin Connection 4 |
N/A CAN High |
Pin Connection 5 |
N/A CAN Low |
Current Consumption |
N/A ≤ 25 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Input Overload Pressure |
N/A 800 bar |
Input Measuring Pressure Range |
N/A 0 to 400 bar |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 100 ºC |
Compensated Temperature Range |
N/A -25 to 85 ºC |
Storage Temperature Range |
N/A -40 to 100 ºC |
Medium Temperature Range |
N/A -40 to 125 ºC |
Degree of Protection |
N/A IP 67 |
Torque Value |
N/A 20 N·m |
Weight |
N/A 0.10 lb |
SMART Functions
Operating Data Logging |
N/A
Pressure (Min/Max/Average value) Operating time as example General (hour counter) Arrhenius value (temp. compensated operating time) |
Measuring Channel-Related Events |
N/A
General measuring channel-related operating time Events counter Statistic for the actual use (operating per Measuring range segment/over/undershooting, overload, etc.) |
Additional Information
|
N/A
All of the parts in contact with the fluid (sensor and pressure port) are made of stainless steel and are welded together. This means that there are no sealing points in the interior of the sensor. The risk of leakage has been eliminated. The transmitters are available providing various pressure ranges. A basic accuracy of ≤ ± 0.5% FS, combined with a small temperature drift, opens up a broad range of applications for the HPT 1400S. |