
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HPT 500 was specially developed to provide a cost-efficient solution for the measurement of differential pressure. A piston movement inside of the device is evaluated by means of a Hall sensor, which enables to determine the occurring differential pressure and makes available an analogue output signal for the integration into a controller. The particularity about this measuring principle is that even with high pressures, e.g. in a 350 bar system, high-precision measurement of very low differential pressures (i.e. < 2 bar) is possible.
Unit of Measure
Features
Features |
N/A
Protection types and applications: ATEX I M2 Ex db I Mb II 2G Ex db IIC T6, T5 Gb II 2D Ex tb IIIC T110 ºC, T120 ºC, T130 ºC Db IECEx Ex db I Mb Ex db IIC T6, T5 Gb Ex tb IIIC T110 ºC, T120 ºC, T130 ºC Db cCSAus Explosion Proof - Seal not required Class I Groups A, B, C, D, T6, T5 Class I Zone 1 AEx db IIC T6, T5 Gb [US] Ex db IIC T6, T5 Gb [C] Class II Groups E, F, G T110 ºC, T120 ºC, T130 ºC Zone 21 AEx tb IIIC T110 ºC, T120 ºC, T130 ºC Db [US] Ex tb IIIC T110 ºC, T120 ºC, T130 ºC Db [C] Class III Type 4 |
Specifications
Model Code Description |
N/A HPT 509-C-05.0-S-D-000(2m) |
Industry Standards/Certifications |
N/A EN 61006-6-1 / 2 / 3 / 4; EN 60079-0 / 1 / 31 |
Type |
N/A Hazardous Rated Differential Pressure Transducer |
Mechanical Connection Type |
N/A G1/2 HN 28-22, Male |
Weight |
N/A 1.0 lb |
Housing Material |
N/A Stainless Steel |
Burst Pressure |
N/A 1600 bar |
Output Signal |
N/A 3 Conductor 4 to 20 mA |
Wetted Material |
N/A
Mechanical Connection: Stainless Steel Seals: O-Ring: FKM Profile Seals: PTFE |
DC Power Supply Voltage |
N/A 8 to 30 V |
Electrical Connection |
N/A 1/2 in. NPT Conduit Connection with Flying Leads |
Accuracy |
N/A
≤ ± 3 % Full Scale (FS) Typical ≤ ± 5 % Full Scale (FS) Maximum (In relation to ΔP Measuring Range) |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.05 %/°C |
Output Maximum Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.05 %/°C |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.5 % |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 10 g≤ 5 g with Connection Head |
Current Consumption |
N/A ≤ 25 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Life Expectancy (0 to 100% Full Scale (FS)) |
N/A > 1 Million Cycles |
Red Wire Core |
N/A +Ub |
White Wire Core |
N/A Signal |
Black Wire Core |
N/A 0 V |
Green-Yellow Wire Core |
N/A Housing |
Overload Pressure |
N/A 420 bar |
Operating/Ambient/Fluid Temperature Range |
N/A
T6, T110 ºC - Ta = -20 to 60 ºC T120 ºC - Ta = -20 to 70 ºC T5, T130 ºC - Ta = -20 to 80 ºC |
Compensated Temperature Range |
N/A 20 to 70 ºC |
Storage Temperature Range |
N/A -40 to 100 ºC |
Operating Pressure [Min] |
N/A 0 bar |
Operating Pressure [Max] |
N/A 5 bar |
Degree of Protection |
N/A IP 69 |
Torque Value |
N/A 100 N·m |
Viscosity Range |
N/A 250 cSt |
Fluid Compatibility |
N/A
Hydraulic Oils: H, HL, HLP, HVLP, HLPD According to DIN 51524 Biodegradable Operating Fluids According to VDMA 24568 (HETG, HEES, HEPG) |