
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HPT differential pressure transmitter series was specially developed to provide an low-cost solution for differential pressure. Via an internal piston movement, the generated differential pressure is detected by means of a Hall sensor.
The sensor reacts to increasing contamination degree of the element by increasing the differential pressure signal. The media compatibility includes hydraulic oils, lubrication oils, HFA, HFB and HFD as well as all further environment-friendly fluids.
The differential pressure transmitter is used in systems requiring a continuous, intelligent monitoring of the differential pressure. It is used both in mobile and in industrial applications.
The sensor reacts to increasing contamination degree of the element by increasing the differential pressure signal. The media compatibility includes hydraulic oils, lubrication oils, HFA, HFB and HFD as well as all further environment-friendly fluids.
The differential pressure transmitter is used in systems requiring a continuous, intelligent monitoring of the differential pressure. It is used both in mobile and in industrial applications.
Unit of Measure
Specifications
Model Code Description |
N/A HPT 506-C-05.0-S-000 |
DC Power Supply Voltage |
N/A 8 to 30 V |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A ACCESSORIES-ELECTRONIC |
Product |
N/A ELEC ACCESSORIES / MISC |
Environmental Conditions
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/4 |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Operating Temperature [Min] |
N/A -20 ºC |
Operating Temperature (Max) |
N/A 85 ºC |
Compensated Temperature Range |
N/A -20 to 70 ºC |
Storage Temperature Range |
N/A -40 to 100 ºC |
Fluid Temperature Range |
N/A -20 to 85 ºC |
Protection Class According To DIN EN 605293 |
N/A IP 67 |
Other Data
Weight |
N/A 0.37 lb |
Electrical Connection |
N/A Male M12, 4 Pole |
Current Consumption |
N/A ≤ 25 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Life Expectancy (0 to 100% Full Scale (FS)) |
N/A > 1 Million Cycles |
Input Data
Input Burst Pressure |
N/A 1600 bar |
Mechanical Connection Type |
N/A G 1/2 HN 28-22, Male |
Housing Material |
N/A Stainless Steel |
Wetted Material |
N/A Stainless Steel, O-Ring NBR and profile Seal Ring PTFE |
Output Permitted Load Resistance |
N/A RLmax=(UB - 3 V)/20 mA) |
Delta P Measuring Range |
N/A 5 bar |
Operating Pressure [Max] |
N/A 420 bar |
Torque Value |
N/A 100 N·m |
Output Data
Output Signal |
N/A 4 to 20 mA, 3 Conductor |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 3 % |
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 5 % in rel. to Delta P |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.5 % |
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A No Connection |
Pin Connection 3 |
N/A 0 Voltage |
Pin Connection 4 |
N/A Signal |