
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Coalescing Element Replacements for GHCF, BDF, BDFP, and BDFC Solutions
Replacement Element for GHCF Housing, 5 µm
Replacement Element for GHCF Housing, 5 µm
Unit of Measure
Specifications
Type |
N/A Diesel Fuel Coalescing Filtration |
Style |
N/A Cartridge |
Connection Type |
N/A GeoSeal® |
Seal Material |
N/A FKM |
Weight |
N/A 0.9 kg2.0 lb |
Use With |
N/A GHCF Filter Housing |
Schedule |
N/A C |
Operating Temperature [Min] |
N/A -29 ºC-20 ºF |
Operating Temperature [Max] |
N/A 107 ºC225 ºF |
Efficiency |
N/A 95 % |
Flow |
N/A 25 gpm95 L/min |
Filter Rating |
N/A 5 µm |
Operating Pressure [Max] |
N/A 10.3 bar150 psi |
Beta Ratio |
N/A 200 |
Division |
N/A FUEL FILTERS |
Product Group Family |
N/A BULK FUEL FILTERS (HYDAC) |
Product |
N/A BULK FUEL PRODUCTS |