
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Replacement Element for GHPF Housing, 5 µm
Unit of Measure
Specifications
Type |
N/A Diesel Fuel Particulate Filtration |
Style |
N/A Cartridge |
Connection Type |
N/A GeoSeal® |
Seal Material |
N/A FKM |
Weight |
N/A 1.4 kg3 lb |
Use With |
N/A GHPF Filter Housing |
Schedule |
N/A E |
Operating Temperature [Min] |
N/A -29 ºC-20 ºF |
Operating Temperature [Max] |
N/A 107 ºC225 ºF |
Efficiency |
N/A 99.5 % |
Flow |
N/A 100 gpm380 L/min |
Filter Rating |
N/A 5 µm |
Operating Pressure [Max] |
N/A 10.3 bar150 psi |
Beta Ratio |
N/A 200 |