
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
A screw-in cartridge, solenoid operated, 4 way, 2 position, direct acting, spool type valve.
Unit of Measure
Specifications
Type |
N/A Screw-In Cartridge Solenoid Operated Valve |
Style |
N/A Spool Type |
Model Code Description |
N/A WK06Y-01-C-N-12DN |
Flow Direction |
N/A 4-Way, 2 Position |
Action Type |
N/A Direct Acting |
Operating Pressure |
N/A 350 bar5000 psi |
Tank (Port 1) Nominal Pressure [Max] |
N/A 207 bar3000 psi |
Nominal Flow |
N/A Up to 2 gpmUp to 7.6 L/min |
Nominal Pressure |
N/A Up to 350 barUp to 5000 psi |
Internal Leakage |
N/A 6.0 cu in/min. at 3000 psi and 135 SUS (100 cc/min at 207 bar and 38 cSt) |
Minimum Fluid Operating Temperature |
N/A -20 ºF-29 ºC |
Maximum Fluid Operating Temperature |
N/A 248 ºF120 ºC |
Ambient Temperature [Min] |
N/A -20 ºF-29 ºC |
Ambient Temperature [Max] |
N/A 140 ºF60 ºC |
Continuous Coil Duty Rating of Nominal Voltage |
N/A 85 to 115 % |
Current Draw at 12 Direct Current (DC) Voltage and 68 ºF (20 ºC) |
N/A 984 mA |
Current Draw at 24 Direct Current (DC) Voltage and 68 ºF (20 ºC) |
N/A 492 mA |
Pull-In Current to Operate Valve [Min] (Nominal Amperage) |
N/A 70 % |
On Typical Response Time (Varies with Pressure and Flow) |
N/A 30 to 60 ms |
Off Typical Response Time (Varies with Pressure and Flow) |
N/A 20 to 40 ms |
Fluid Compatibility |
N/A Mineral-Based or Synthetics with Lubricating Properties |
Viscosity |
N/A 7.4 to 420 cSt50 to 2000 SUS |
Filtration |
N/A 21/19/16 or Cleaner (per ISO 4406) |
Installation |
N/A No Orientation Restrictions |
Cavity |
N/A FC06-4 |
Cavity Tools (Rougher) |
N/A 02582057 |
Cavity Tools (Finisher) |
N/A 02582058 |
Cartridge Weight |
N/A 3.6 oz102 g |
Coil Weight |
N/A 3.1 oz88 g |
Cartridge Material |
N/A Steel |
Work Surface |
N/A Hardened |
Exposed Surface |
N/A Zinc Plated |
O-Ring |
N/A Buna-N or Viton® |
Back-Up Ring |
N/A Solid Thermoplastic Polyester |
Coil Material |
N/A Class N |
Wire |
N/A 200 ºC High Temperature Magnet |
Shell |
N/A Steel |
Encapsulation |
N/A Polyester |
Seals |
N/A Buna-N |
Seal Kit |
N/A FS064-N - P/N: 02610188 |
Override Option |
N/A No Manual Override |
Ports |
N/A Cartridge Only |
Coil Voltage |
N/A 12 V |
Coil Voltage Type |
N/A DC |
Coil Connector |
N/A Deutsch™ DT04-2P Integral Molded (IP69K Rated) |
Coil Model |
N/A 32-1329 |
Mating Plug |
N/A EN 175301-803-B without Diode Bridge |
Mating Plug Part Number |
N/A 02600570 |
BUn |
N/A EA |
Division |
N/A HYDRAULIC DIVISION |
Product Group Family |
N/A SOLENOID CARTRIDGE VALVES-SPOOL STYLE |
Product |
N/A SOLENOID VALVES |