
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Buegu clamps are ideal for mobile applications where space is limited. They absorb shock and vibration, and reduce noise.
Unit of Measure
Specifications
Type |
N/A Buegu Clamps |
Model Code Description |
N/A HRBGS 0A AP/HUE 18 A2 |
Number of Tubes |
N/A 1 |
Stirrup and Weld Plate |
N/A Carbon Steel |
Clamp Body |
N/A Thermoplastic Elastomer (Santoprene TPE 73) |
Minimum Temperature |
N/A -40 ºC-40 ºF |
Maximum Temperature |
N/A 125 ºC257 ºF |
Series |
N/A HRBGS |
Clamp Size |
N/A 0A |
Application |
N/A Weld Plate & Sleeve for Buegu Clamp |
Metal Components Material |
N/A Carbon Steel |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
- 1 Consult factory for sizes 1 and 2 with different bore diameters.