
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
"P" style clamp used for mounting a multitude of light duty applications including cables, pneumatic lines, and conduit.
Unit of Measure
Specifications
Type |
N/A "P" Style Loop Clamp |
Model Code Description |
N/A HLVZ-36 |
Materials |
N/A Steel |
Clamp Size |
N/A 36 |
Finish |
N/A Vinyl Dipped Galvanized |
Cushion Material |
N/A PVC Coated |
Color |
N/A Silver with Black |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |