
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
U-bolt clamps are a simple solution for securing pipes and other cylindrical objects. The clamps consist of a threaded "U" and a contoured saddle.
Unit of Measure
Specifications
Type |
N/A U-Bolt Clamps |
Model Code Description |
N/A HRRBS 4 L 42.4 PP ST ZN BAG-N-MARK |
Metal Component Material |
N/A Threaded "U" - Zinc-Plated Carbon Steel |
Material Finish |
N/A Zinc Plated |
Series |
N/A HRRBS |
Clamp Size |
N/A 1.67 in42.4 mm |
Clamp Material |
N/A Polypropylene |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMP. KITS |
Product |
N/A CLAMPS |