
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Cushion clamps are ideal for multiple line runs, while absorbing shock and vibration, reducing unwanted noise and preventing galvanic corrosion.
Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
Unit of Measure
Specifications
Type |
N/A Cushion Clamp |
Model Code Description |
N/A CUSH 3/8T |
Application |
N/A Tube |
Series |
N/A CUSH |
Materials |
N/A Carbon Steel |
Finish |
N/A Electro-Dichromate |
Cushion Material |
N/A Thermoplastic Elastomer |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
Dimensions
Tube O.D. |
N/A 3/8 in |
Diameter A |
N/A 0.37 in |
Dimension B |
N/A 0.82 in |
Dimension C |
N/A 1.13 in |
Mounting Rail
|
N/A
|