
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Holds free hanging hydraulic hoses, used in mobile and industrial environments, and prevents parallel running hoses from rubbing together.
Unit of Measure
Specifications
Series |
N/A HFC |
Size |
N/A 3/8 in |
Material |
N/A Polypropylene |
Finish |
N/A Matte |
Mounting Type |
N/A Free Air |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 90 ºC130 ºF |
Number of Tubes |
N/A 2 |
Weight |
N/A 0.027 kg0.06 lb |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |