
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Kidney loop system dual 18" filter housings (WR and 10 micron 9" elements) Buna Seals 115 VAC 14 GPM flow rate
Unit of Measure
Specifications
Type |
N/A Offline Filtration System |
Seal Material |
N/A Buna |
Medium |
N/A Mineral Oil Based Hydraulic Fluids |
Weight |
N/A 73.03 kg161 lb |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A -4 ºC25 ºF |
Operating Temperature [Max] |
N/A 66 ºC150 ºF |
Configuration |
N/A Female 1 in. NPT Suction/Female SAE 16 Return |
Head Material |
N/A Aluminum |
Flow |
N/A 7 gpm26 L/min |
Cracking Pressure |
N/A 2 bar30 psi |
Designation |
N/A Double |
Operating Pressure [Max] |
N/A 1 bar14.5 psi |
Cap Material |
N/A Aluminum |
Indication Type |
N/A D5 Visual |
Bowl Material |
N/A Steel |
Material |
N/A BetaMicron® |
Max Viscosity |
N/A 1000 SUS |
Schedule |
N/A C |
End Type |
N/A Female 1 in. NPT Suction/Female SAE 16 Return |