
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Fail-safe In-Line Mechanical Clean Oil Dispensing Filter rated for 900 psi and 30 gpm. Ideal for dispensing applications where clean fluid delivery is a must. Dispensed fluid is filtered or it is returned to the tank. Field proven to deliver ISO cleanliness levels of 18/15/13 or better in a single pass. Series filtration with MCO2 and MCO3 filters.
Unit of Measure
Specifications
Type |
N/A Offline Filter |
Seal Material |
N/A Viton |
Medium |
N/A Mineral Oil Based Hydraulic Fluids |
Weight |
N/A 19.5 kg43 lb |
Size |
N/A BN |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A -29 ºC-20 ºF |
Operating Temperature [Max] |
N/A 107 ºC225 ºF |
Flow |
N/A 30 gpm113 L/min |
Filter Rating |
N/A 25 µm |
Designation |
N/A Steel |
Operating Pressure [Max] |
N/A 60 bar900 psi |
Fatigue Pressure |
N/A 52 bar750 psi |
Material |
N/A BetaMicron® |
Max Viscosity |
N/A 150 SUS |