
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Air operated Compact Stationary filtration systems with high efficiency elements in top ported filter housing for easy element changes. Supplement in-line filtration by systems filters when adequate fluid turnover cannot be maintained.
Air operated kidney loop system single 9" filter housings (BN03 element) Buna seals 7 GPM flow rate for fluids <1000 SUS
Air operated kidney loop system single 9" filter housings (BN03 element) Buna seals 7 GPM flow rate for fluids <1000 SUS
Unit of Measure
Specifications
Type |
N/A Offline Filtration System |
Seal Material |
N/A Buna |
Medium |
N/A Mineral Oil Based Hydraulic Fluids |
Weight |
N/A 39.01 kg86 lb |
Size |
N/A BN |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A -4 ºC25 ºF |
Operating Temperature [Max] |
N/A 66 ºC150 ºF |
Configuration |
N/A 1 Suction/1 Return |
Flow |
N/A 7 gpm26 L/min |
Cracking Pressure |
N/A 2 bar30 psi |
Filter Rating |
N/A 3 µm |
Designation |
N/A Steel |
Operating Pressure [Max] |
N/A 0.5 bar7 psi |
Cap Material |
N/A Aluminum |
Indication Type |
N/A Visual D5 |
Bowl Material |
N/A Steel |
Material |
N/A BetaMicron® |
Max Viscosity |
N/A 1000 SUS |
End Type |
N/A O-Ring Boss (ORB) |
End Size |
N/A 16 |