
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Suction Strainer |
Model Code Description |
N/A HTMS NPT 1 1/4 100 RV5 |
Series |
N/A HTMS |
Options |
N/A 5 psi Bypass Valve |
Mesh Size |
N/A 149 µm100 mesh |
Thread A Type (Tank Side) |
N/A NPT |
End Type |
N/A NPT |
Nominal Flow Ratings |
N/A 25 gpm |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A STRAINERS |
Product |
N/A STRAINERS |