
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
For use with HTMS Hose Barb and SAE Strainers. Materials are low carbon steel suitable for all welding techniques.
Unit of Measure
Specifications
Type |
N/A Tank Weld Flange |
Model Code Description |
N/A HTMS TWF- 8 |
Connection Type |
N/A SAE |
Port Size |
N/A 3/4 in. - 16 |
Material |
N/A Low Carbon Steel |
Connection Size |
N/A SAE 8 |
Use With |
N/A HTMS Hose Barb, SAE Strainers |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A STRAINERS |
Product |
N/A STRAINERS |