
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The electronic temperature switch ETS 1700 is used mainly together with the temperature probe TFP 100, which was specially developed for tank mounting.
The 4-digit display can indicate the actual temperature, one of the switch points or the maximum temperature value.
The maximum temperature indicates the highest temperature which has occurred since the unit was switched on or was last reset.
The four switching outputs can be used to control heating and cooling processes in hydraulic systems, for example. Four switch and switch-back points which are independent of each other can be adjusted very simply via the key pad.
For integration into monitoring systems (e.g. with PLC), an analogue output (4 .. 20 mA or 0 .. 10 V) is also available.
The 4-digit display can indicate the actual temperature, one of the switch points or the maximum temperature value.
The maximum temperature indicates the highest temperature which has occurred since the unit was switched on or was last reset.
The four switching outputs can be used to control heating and cooling processes in hydraulic systems, for example. Four switch and switch-back points which are independent of each other can be adjusted very simply via the key pad.
For integration into monitoring systems (e.g. with PLC), an analogue output (4 .. 20 mA or 0 .. 10 V) is also available.
Unit of Measure
Specifications
Model Code Description |
N/A ETS 1702-100-000 |
Environmental Conditions |
N/A CE Mark EN 61000-6-1/2/3/4 |
Input Mechanical Connection Type |
N/A Male connector 5 pole Binder series 423/723 for separate temperature probe |
Switch Outputs Type |
N/A 4 relays with change-over contacts in 2 groups (common supply of each group connected) |
Output Signal |
N/A 4-20 mA or 0-10V, selectable |
Electrical Connection |
N/A Plug-in terminal block, 14 pole |
Power Supply |
N/A 22 to 32 V DC |
Residual Ripple of Supply Voltage |
N/A ≤ 10 % |
Display |
N/A 4-digit, LED, 7-segment, red, height of digits 13 mm |
Accuracy at Room Temperature |
N/A ≤ ± 1.0ºC (+error separate temperature probe) |
Number of Contacts |
N/A 4 |
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A 0V |
Pin Connection 3 |
N/A Analog Output Signal + |
Pin Connection 4 |
N/A Analog output signal - (0V) |
Pin Connection 5 |
N/A Relay 1 N/C |
Pin Connection 6 |
N/A Relay 1 N/O |
Pin Connection 7 |
N/A Center relay 1 and 3 |
Pin Connection 8 |
N/A Relay 2 N/C |
Pin Connection 9 |
N/A Relay 2 N/O |
Pin Connection 10 |
N/A Relay 3 N/C |
Pin Connection 11 |
N/A Relay 3 N/O |
Pin Connection 12 |
N/A Center Relay 3 and 4 |
Pin Connection 13 |
N/A Relay 4 N/C |
Pin Connection 14 |
N/A Relay 4 N/O |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.25 % |
Probe Connection - Pin 1 |
N/A +UB |
Probe Connection - Pin 2 |
N/A Signal + |
Probe Connection - Pin 3 |
N/A Not used |
Probe Connection - Pin 4 |
N/A Signal - |
Probe Connection - Pin 5 |
N/A 0V |
Measuring Element |
N/A PT 100 (TFP 100) |
Alternate Current (AC)/Direct Current (DC) Switching Voltage |
N/A 0.01 to 250 V12 to 32 V |
Switching Capacity |
N/A 500 V·A |
Switching Cycles at Minimum Load In Million |
N/A ≤ 20 |
Switching Cycles at Maximum Load |
N/A ≤ 400000 |
Temperature Drift at Environment (Full Scale (FS)/ °C) |
N/A ≤ ± 0.03 % |
Maximum Switching Current Per Switch Output |
N/A 0.01 to 2 A |
Operating Temperature [Min] |
N/A -25 ºC |
Operating Temperature [Max] |
N/A 60 ºC |
Sensing Temperature [Min] |
N/A 0 ºC |
Sensing Temperature [Max] |
N/A 100 ºC |
Storage Temperature Range |
N/A -40 to 80 ºC |
Protection class to IEC 60529 |
N/A IP 65 |
Switching Power Rating |
N/A 64 W |
Vibration Resistance According to DIN EN 60068-2-6 at 0 to 500 Hz |
N/A ≤ 5 g |
Shock Resistance According to DIN EN 60068-2-29 (11 ms) |
N/A ≤ 10 g |
Current Consumption |
N/A ≤ 200 mA |
Weight |
N/A 1.76 lb |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A TEMPERATURE SWITCHES |
Product |
N/A TEMPERATURE SENSORS |
Setting Options
Setting Options |
N/A The microprocessor integrated into the ETS 1700 enables many useful extra functions in addition to the switching functions, when compared with a normal mechanical temperature switch. It is possible, for example, to activate switching delay times or to change the relay switching direction. All settings are made via the key pad. |
Additional Setting Options
Additional Setting Options |
N/A
|