
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
With its integrated temperature probe, the ETS 3200 is particularly suitable for direct tank installation and is available in various lengths.
Different output models with one or two switching outputs, optionally with an additional analog output signal, offer a variety of application possibilities.
The switching points and the associated hysteresis can be adjusted very quickly and easily using the keypad.
Specifications
Type |
N/A Electronic Temperature Switch |
Model Code Description |
N/A ETS 3228-5-100-000 |
Direct Current (DC) Supply Voltage When Applied According to UL Specifications (With Analog Output) |
N/A 18 to 35 V |
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 |
Maximum Current Consumption (With Inactive Switching Output) |
N/A 35 mA |
Maximum Current Consumption (With Inactive Switching Output and Analog Output) |
N/A 55 mA |
Display |
N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm |
Weight |
N/A ~150 g |
Material of Connection |
N/A Stainless Steel |
Seal Material |
N/A Fluoroelastomer (FKM) |
Maximum Output Permitted Load Resistance |
N/A 500 Ω |
Minimum Output Permitted Load Resistance |
N/A 1 kΩ |
Switching Function |
N/A Switching direction of the switching outputs adjustable (N/C or N/O) |
Electrical Connection |
N/A Male M12x1, 5 Pole |
CUL®US Mark |
N/A Certificate No.: E318391 |
Note for CUL®US Mark |
N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1 |
Switch Point |
N/A -23 to 100 ºC-9 to 212 ºF |
Hysteresis (Switch Point) |
N/A 1.0 to 123.5 ºC2 to 222 ºF |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Increment (Switch Point) |
N/A 0.5 ºC1.0 ºF |
Note for Increment (Switch Point, Window Function) |
N/A All ranges given in the table can be adjusted by the increments shown. |
Lower Switch Value (Window Function) |
N/A -23 to 97.5 ºC-9 to 208 ºF |
Upper Switch Value (Window Function) |
N/A -22 to 98.5 ºC-7 to 209 ºF |
Increment (Window Function) |
N/A 0.5 ºC1.0 ºF |
Maximum Total Current Consumption |
N/A 2.455 A |
Modification Number |
N/A 000 |
Switching Outputs |
N/A 2 Switching Outputs And 1 Analog Output |
BUn |
N/A EA |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A TEMPERATURE SWITCHES |
Product |
N/A TEMPERATURE SENSORS |
Input Data
Measuring Range |
N/A -25 to 100 ºC-13 to 212 ºF |
Input Probe Length |
N/A 3.93 in100 mm |
Input Pressure Resistance |
N/A 725 psi |
Input Mechanical Connection |
N/A G1/2 A DIN 3852 (Male) |
Torque Value |
N/A 45 N·m33 lb·ft |
Input Mechanical Connection Type |
N/A G1/2 A DIN 3852, Male |
Input Mechanical Connection Size |
N/A G1/2, Male |
Output Data
Accuracy at Room Temperature |
N/A ≤ ± 2.0ºF (+/- 1.0ºC) |
Operating Temperature [Min] |
N/A -25 ºC-13 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Output Temperature Drift at Maximum Zero Point and Range (Full Scale) |
N/A ≤ ± 0.0085% %/°F |
Analogue Output Signal (Optional) |
N/A 4 to 20 mA0 to 10 V |
Note for Analogue Output Signal (Optional) |
N/A Corresponds in each case to -13 to 212 ºF |
Switch Outputs
Switch Outputs Type |
N/A PNP Transistor Switching Output |
Maximum Switching Current Per Switch Output |
N/A 1.2 A |
Switching Cycles In Million |
N/A > 100 million |
Rise Time to DIN EN 60751 for t50 |
N/A 8 s |
Rise Time to DIN EN 60751 for t80 |
N/A 15 s |
Environmental Conditions
Ambient Temperature Range |
N/A -13 to 140 ºF |
Ambient Temperature Range |
N/A -13 to 176 ºF |
Sensing Temperature [Max] |
N/A 100 ºC212 ºF |
Sensing Temperature [Min] |
N/A -25 ºC-13 ºF |
Storage temperature range |
N/A -40 to 176 ºF |
Fluid temperature range |
N/A -13 to 212 ºF |
Note for Fluid Temperature Range |
N/A -13 °F with FPM seal, -40 ºF on request |
CE Mark |
N/A CE Mark EN 61000-6-1/2/3/4 |
Vibration Resistance According to DIN EN 60068-2-6 at 0 to 500 Hz |
N/A ≤ 10 g |
Shock Resistance According to DIN EN 60068-2-29 (11 ms) |
N/A ≤ 50 g |
Protection class to IEC 6529 |
N/A IP 67 |
Pin Connections
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A Analog |
Pin Connection 3 |
N/A 0 Voltage |
Pin Connection 4 |
N/A SP1 |
Pin Connection 5 |
N/A SP2 |
Setting Options
|
N/A All the settings available on the ETS 3200 are combined in 2 easy-to navigate menus. To prevent unauthorized adjustment of the instrument, a programming lock can be set. |
Additional Information
|
N/A For optimum adaptation to the particular application, the instrument has many additional adjustment parameters (e.g. switching delay times, N/C / N/O function, etc.). |
Accessories
|
N/A Appropriate accessories, such as electrical connectors, protective sleeves for tank mounting, splash guards, etc. can be found in the Accessories brochure. |
Special Features
|
N/A
|