
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The version for a separate temperature probe has a measuring range of -22..+302 ºF and is used primarily with the TFP 100 temperature probe which was specially developed for tank installation.
It is also possible, however, to evaluate commonly-available PT 100 temperature probes.
Different output versions with one or two switching outputs, and with the possible option of an additional analog output signal, offer a variety of application possibilities.
The switching points and the associated hysteresis can be adjusted very quickly and easily using the keypad.
Specifications
Type |
N/A Electronic Temperature Switch |
Model Code Description |
N/A ETS 3868-5-000-400 |
Direct Current (DC) Supply Voltage When Applied According to UL Specifications (With Analog Output) |
N/A 18 to 35 V |
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 |
Maximum Current Consumption (With Inactive Switching Output) |
N/A 35 mA |
Maximum Current Consumption (With Inactive Switching Output and Analog Output) |
N/A 55 mA |
Display |
N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm |
Weight |
N/A ~87 g |
Maximum Output Permitted Load Resistance |
N/A 500 Ω |
Minimum Output Permitted Load Resistance |
N/A 1 kΩ |
Switching Function |
N/A Switching direction of the switching outputs adjustable (N/C or N/O) |
Electrical Connection |
N/A Male M12x1, 5 Pole |
Switch Point |
N/A -27.0 to 150.0 ºC-17 to 296 ºF |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Hysteresis (Switch Point) |
N/A 1.0 to 178.0 ºC2.0 to 320.0 ºF |
Increment (Switch Point) |
N/A 0.5 ºC1.0 ºF |
Note for Increment (Switch Point, Window Function) |
N/A All ranges given in the table can be adjusted by the increments shown. |
Lower Switch Value (Window Function) |
N/A -27.0 to 146.5 ºC-17 to 296 ºF |
Upper Switch Value (Window Function) |
N/A -25.5 to 148 ºC-14 to 298 ºF |
Increment (Window Function) |
N/A 0.5 ºC1.0 ºF |
Maximum Total Current Consumption |
N/A 2.455 A |
Modification Number |
N/A 400 |
Width |
N/A 40.4 mm |
Height |
N/A 93.2 mm |
Separate Temperature Probe (Not Supplied With the Instrument) |
N/A
|
Switching Outputs |
N/A 2 Switching Outputs And 1 Analog Output |
BUn |
N/A EA |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A TEMPERATURE SWITCHES |
Product |
N/A TEMPERATURE SENSORS |
Input Data
Measuring Range |
N/A -30 to 150 ºC-22 to 302 ºF |
Note for Measuring Range |
N/A Depending on the temperature range of the connected temperature sensor, the indication range of the ETS 3800 may be reduced. |
Length |
N/A 42 mm |
Input Mechanical Connection Type |
N/A M12 Female Cable Connection |
Input Mechanical Connection Size |
N/A M12x1, 4 Pole Female |
Sensing Temperature [Max] |
N/A 150 ºC302 ºF |
Sensing Temperature [Min] |
N/A -30 ºC-22 ºF |
Output Data
Accuracy at Room Temperature |
N/A ≤ ± 2.0ºF (+ PT100 error) |
Operating Temperature [Min] |
N/A -25 ºC-13 ºF |
Operating Temperature [Max] |
N/A 80 ºC176 ºF |
Analogue Output Signal (Optional) |
N/A 4 to 20 mA0 to 10 V |
Output Temperature Drift at Maximum Zero Point and Range (Full Scale) |
N/A ≤ ± 0.0085% %/°F |
Note for Analogue Output Signal (Optional) |
N/A Corresponds in each case to -22 to 302 ºF |
Switch Outputs
Switch Outputs Type |
N/A PNP Transistor Switching Output |
Maximum Switching Current Per Switch Output |
N/A 1.2 A |
Switching Cycles In Million |
N/A > 100 million |
Environmental Conditions
Ambient Temperature Range |
N/A -13 to 176 ºF |
Ambient Temperature According to UL Specifications |
N/A -13 to 140 ºF |
Storage temperature range |
N/A -40 to 176 ºF |
CE Mark |
N/A CE Mark EN 61000-6-1/2/3/4 |
CUL®US Mark |
N/A Certificate No.: E318391 |
Note for CUL®US Mark |
N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1 |
Vibration Resistance According to DIN EN 60068-2-6 at 0 to 500 Hz |
N/A ≤ 10 g |
Shock Resistance According to DIN EN 60068-2-29 (11 ms) |
N/A ≤ 50 g |
Protection class to IEC 6529 |
N/A IP 67 |
Pin Connections
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A Analog |
Pin Connection 3 |
N/A 0 Voltage |
Pin Connection 4 |
N/A SP1 |
Pin Connection 5 |
N/A SP2 |
Setting Options
|
N/A All the settings available on the ETS 3800 are combined in 2 easy-to-navigate menus. To prevent unauthorized adjustment of the instrument, a programming lock can be set. |
Additional Information
|
N/A For optimum adaptation to the particular application, the instrument has many additional adjustment parameters (e.g. switching delay times, N/C / N/O function, etc.). |
Accessories
|
N/A A male cable connector M12x1, 4 pole, to connect the separate temperature probe and a 3 m sensor cable, LIYCY 4 x 0.25 mm² are supplied with the instrument. Other accessories, such as electrical connectors, splash guards, clamps for wall-mounting, etc. can be found in the Accessories brochure. |
Special Features
|
N/A
|