
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The TFP 100 temperature probe was developed primarily for tank installation. The PT 100 precision resistor in 4-conductor design can be connected directly to HYDAC temperature switches ETS 3800, ETS 380 and ETS 1700.
The standardized electrical connection also means that other evaluation or control systems (e.g. PLC) can easily be connected.
For adaptation to different applications and fluids, a nickel-plated brass installation sleeve which is pressure-resistant up to 10 bar is available as an accessory.
The standardized electrical connection also means that other evaluation or control systems (e.g. PLC) can easily be connected.
For adaptation to different applications and fluids, a nickel-plated brass installation sleeve which is pressure-resistant up to 10 bar is available as an accessory.
Unit of Measure
Specifications
Model Code Description |
N/A TFP 104-000 |
Type |
N/A Temperature Probe |
Electrical Connection |
N/A Male, Binder series 714 M18 4 pole (mating connector supplied) |
Weight |
N/A 0.287 lb |
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/4 |
Sensing Temperature [Min] |
N/A -40 ºC-40 ºF |
Sensing Temperature [Max] |
N/A 125 ºC257 ºF |
Sensor Length |
N/A 95.5 mm |
Sensor Diameter |
N/A 6 mm |
Current Consumption |
N/A 0.3 to 1.0 mA |
Wetted Material |
N/A Brass |
Measuring Element |
N/A PT 100 |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A ACCESSORIES-ELECTRONIC |
Product |
N/A ELEC ACCESSORIES / MISC |