
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Thermowell for TFP 100 temperature probe for tank installation
Unit of Measure
Specifications
Model Code Description |
N/A TFP 100 Sleeve Safety |
Type |
N/A Temperature Probe |
Connection Type |
N/A G1/2 A ISO 1179-2, Male |
Connection Size |
N/A G1/2 |
Weight |
N/A 0.245 lb |
Sensing Temperature [Min] |
N/A -40 ºC-40 ºF |
Sensing Temperature [Max] |
N/A 125 ºC257 ºF |
Sensor Length |
N/A 100 mm |
Sensor Diameter |
N/A 8 mm |
Wetted Material |
N/A Brass, Nickel-Plated |
Torque Value |
N/A 45 N·m33 lb·ft |
Input Pressure Resistance |
N/A 145 psi |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A ACCESSORIES-ELECTRONIC |
Product |
N/A ELEC ACCESSORIES / MISC |