
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
To extend the number of sensors on the HMG 4000, the special CAN-based HCSI sensors were developed. The HCSI sensors, easily identified by their red type label, are automatically recognised along with all their characteristics by the HMG 4000. Up to 28 HCSI sensors can be connected to the HMG 4000 via the Y-distributor (available as an accessory) to set up an HMG-internal bus system. The data are transmitted using CAN-based bus protocol.
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1 / 2 / 3 / 4 |
Type |
N/A Temperature Transducer |
Model Code Description |
N/A ETS 4148-HC-006-000 |
Input Mechanical Connection Type |
N/A G1/4 A ISO 1179-2 (Male) |
Weight |
N/A 0.331 kg |
Output Signal |
N/A
HCSI (HYDAC CAN Sensor Interface) Automatic sensor recognition |
Electrical Connection |
N/A M12x1, 5 pole |
Power Supply |
N/A Via HYDAC measuring instrument HMG 4000 |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Shock Resistance According to DIN EN 60068-2-27 (11 ms) |
N/A ≤ 20 |
Wetted Material |
N/A Stainless Steel and FKM Seal |
Operating Temperature [Min] |
N/A -25 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Storage Temperature Range |
N/A -40 to 100 ºC |
Fluid Temperature Range |
N/A -25 to 125 ºC |
Input Measuring Range [Min] at -25 to 100 ºC |
N/A -25 ºC |
Input Measuring Range [Max] at -25 to 100 ºC |
N/A 100 ºC |
Protection Class to IEC 60529 |
N/A IP 67 |
Input Pressure Resistance |
N/A 8700 psi |
Output Temperature Drift at Environment (Full Scale (FS)/ºF) |
N/A ≤ ± 0.01 |
Rise Time to DIN EN 60751 |
N/A
t50: ~ 4 s t90: ~ 8 s |
Output Accuracy at Room Temperature Full Scale (FS) Type |
N/A
≤ ± 0.4 typical ≤ ± 0.8 max. % |
Torque Value |
N/A 20 N·m |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A TEMPERATURE TRANSDUCERS |
Product |
N/A TEMPERATURE SENSORS |
Additional Information
Additional Information |
N/A Like all temperature transmitters of the ETS 4000 series, the ETS 4100-HC features a robust design and excellent EMC properties. The temperature sensor is designed to measure temperatures in the range -25 ºC .. +100 ºC. Due to their compact dimensions, these instruments can be used in a wide field of applications in the mobile and industrial sectors. |