
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The ETS 4100 is a robust electronic temperature transmitter which is particularly suited to measuring temperature in hydraulic applications in industry.
The temperature sensor, based on a PT 1000 and corresponding evaluation electronics, is capable of measuring temperatures in the range -13 ºF to +212 ºF.
The sensor has analog output signals of 4 .. 20 mA and 0 ..10 V available as standard for integration into modern control systems. The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 4100 ideal for use in harsh conditions.
The temperature sensor, based on a PT 1000 and corresponding evaluation electronics, is capable of measuring temperatures in the range -13 ºF to +212 ºF.
The sensor has analog output signals of 4 .. 20 mA and 0 ..10 V available as standard for integration into modern control systems. The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 4100 ideal for use in harsh conditions.
Unit of Measure
Specifications
| Input Data
| Output Data
| Environmental Conditions
| Pin Connections
| Special Features
| Accessories
| Note
Specifications
Type |
N/A Electronic Temperature Transmitter |
Model Code Description |
N/A ETS 4146-A-050-000 |
Electrical Connection |
N/A
Male M12x1, 4 pole (Connector not supplied) |
Direct Current (DC) Supply Voltage |
N/A 8 to 32 V |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Weight |
N/A 215 g |
Number of Conductor |
N/A 2 |
Sensor Length |
N/A 1.97 in50 mm |
BUn |
N/A EA |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A TEMPERATURE TRANSDUCERS |
Product |
N/A TEMPERATURE SENSORS |
Input Data
Input Measuring Principle |
N/A PT 1000 |
Input Measuring Range [Max] at -25 to 100 ºC |
N/A -25 to 100 ºC-13 to 212 ºF |
Input Measuring Range [Min] at -25 to 100 ºC |
N/A -25 ºC-13 ºF |
Input Probe Length |
N/A 50 mm |
Input Probe Diameter |
N/A 8 mm |
Input Pressure Resistance |
N/A 1812.5 psi |
Input Mechanical Connection Size |
N/A G1/4 A, male |
Input Mechanical Connection Type |
N/A G1/4 A DIN 3852 (Male) |
Input Torque Value |
N/A 15 lb·ft20 N·m |
Input Mechanical Connection Material |
N/A Stainless Steel |
Input Seal |
N/A Fluoroelastomer (FKM) |
Output Data
Output Signal Current |
N/A 4 to 20 mA |
Output Permitted Load Resistance |
N/A R Lmax.= (UB - 8 V) / 20 mA [kW] |
Output Accuracy at Room Temperature Full Scale (FS) Type |
N/A ≤ ± 0.4 % |
Maximum Full Scale (FS) Output Accuracy at Room Temperature |
N/A ≤ ± 0.8 % |
Output Temperature Drift at Environment (Full Scale (FS)/ºF) |
N/A ≤ ± 0.006 |
Rise Time to DIN EN 60751 |
N/A t50: ~ 4 s |
Environmental Conditions
Operating Temperature [Min] |
N/A -13 ºF |
Operating Temperature [Max] |
N/A 185 ºF |
Storage Temperature Range |
N/A -40 to 212 ºF |
Fluid Temperature Range |
N/A -13 to 257 ºF |
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1 / 2 / 3 / 4 |
Vibration Resistance to DIN EN 60068-2-6 at 10 to 500 Hertz (Hz) |
N/A ≤ 25 g |
Protection Class to IEC 60529 |
N/A IP 67 (for male M12x1, when an IP 67 connector is used) |
Pin Connections
Pin Connection 1 |
N/A Signal+ |
Pin Connection 2 |
N/A No Connection |
Pin Connection 3 |
N/A Signal- |
Pin Connection 4 |
N/A No Connection |
Special Features
|
N/A
|