
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The ETS 7200 is an electronic temperature transmitter which, because of its compact design, is particularly suited to measuring temperature in hydraulic applications in the industrial and mobile sectors. Based on a silicon semiconductor device and corresponding evaluation electronics, the temperature sensor is designed to measure temperatures in the range -13 ºF..+212 ºF.
The sensor has various analog output signals as standard, e.g. 4 .. 20 mA or 0 ... 10 V to enable integration into modern control systems through an M12 x 1 connector.
The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 7200 ideal for use in harsh conditions.
The sensor has various analog output signals as standard, e.g. 4 .. 20 mA or 0 ... 10 V to enable integration into modern control systems through an M12 x 1 connector.
The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 7200 ideal for use in harsh conditions.
Unit of Measure
Specifications
| Input Data
| Output Data
| Environmental Conditions
| Pin Connections
| Special Features
| Accessories
| Note
Specifications
Type |
N/A Electronic Temperature Transmitter |
Model Code Description |
N/A ETS 7246-A-002 |
Electrical Connection |
N/A Male M12x1, 4 pole (Connector not supplied) |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Current Consumption |
N/A ≤ 25 mA |
Weight |
N/A ~50 g |
Overload Pressure |
N/A 13050 psi |
Direct Current (DC) Supply Voltage for Use According to UL Specification |
N/A 8 to 30 V |
Note for Direct Current (DC) Supply Voltage |
N/A Limited Energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 |
Number of Conductor |
N/A 2 |
Sensor Length |
N/A 0.26 in10 mm |
BUn |
N/A EA |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A TEMPERATURE TRANSDUCERS |
Product |
N/A TEMPERATURE SENSORS |
Input Data
Input Measuring Principle |
N/A Silicon Semiconductor Device |
Input Measuring Range at -25 to 1 ºC [Max] |
N/A -40 to 100 ºC-40 to 212 ºF |
Input Measuring Range at -25 to 1 ºC [Min] |
N/A -40 ºC-40 ºF |
Input Probe Length |
N/A 10 mm |
Input Probe Diameter |
N/A 6.7 mm |
Input Pressure Resistance |
N/A 8700 psi |
Input Mechanical Connection Size |
N/A G1/4 A, male |
Input Mechanical Connection Type |
N/A G1/4 A DIN 3852 (Male) |
Input Torque Value |
N/A 15 lb·ft20 N·m |
Input Mechanical Connection Material |
N/A Stainless Steel |
Input Seal |
N/A Fluoroelastomer (FKM) |
Output Data
Output Signal Current |
N/A 4 to 20 mA |
Output Permitted Load Resistance |
N/A R Lmax.= (UB - 8 V) / 20 mA [kW] |
Output Accuracy at Room Temperature Full Scale (FS) Type |
N/A ≤ ± 1.0 % |
Maximum Full Scale (FS) Output Accuracy at Room Temperature |
N/A ≤ ± 2.0 % |
Output Temperature Drift at Environment (Full Scale (FS)/ºF) |
N/A ≤ ± 0.012 |
Environmental Conditions
Operating Temperature [Min] |
N/A -40 ºF |
Operating Temperature [Max] |
N/A 176 ºF |
Storage Temperature Range |
N/A -40 to 212 ºF |
Fluid Temperature Range |
N/A -40 to 212 ºF |
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1 / 2 / 3 / 4, RU® Mark Certificate No. E318391 Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No 61010-1 |
Vibration Resistance to DIN EN 60068-2-6 at 10 to 500 Hertz (Hz) |
N/A ≤ 20 g |
Protection Class to IEC 6529 |
N/A IP 67 |
Pin Connections
Pin Connection 1 |
N/A Signal+ |
Pin Connection 2 |
N/A No Connection |
Pin Connection 3 |
N/A Signal- |
Pin Connection 4 |
N/A No Connection |
Special Features
|
N/A
|