
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HTT 8000 series of temperature transmitters was specifically developed for OEM applications e.g. in mobile applications. It is based on a silicon semiconductor device with corresponding evaluation electronics.
All parts in contact with the medium are in stainless steel, and are welded together.
For integration into modern controls, standard analog output signals are available, e.g. 4 to 20 mA, 0 to 5 V, 1 to 6 V or 0 to 10 V. Ratiometric output signals are also available.
For the electrical connection, various built-in connections are available. The pressure resistance up to 8700 psi and excellent EMC characteristics make the HTT 8000 ideal for use in harsh conditions.
All parts in contact with the medium are in stainless steel, and are welded together.
For integration into modern controls, standard analog output signals are available, e.g. 4 to 20 mA, 0 to 5 V, 1 to 6 V or 0 to 10 V. Ratiometric output signals are also available.
For the electrical connection, various built-in connections are available. The pressure resistance up to 8700 psi and excellent EMC characteristics make the HTT 8000 ideal for use in harsh conditions.
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/4 |
Model Code Description |
N/A HTT 828K-A-012-011 |
Weight |
N/A 0.320 lb |
Connection Size |
N/A 1/4-18 NPT, Male |
Output Signal |
N/A 4 to 20 mA |
Electrical Connection |
N/A Deutsch DT04-3P |
Power Supply |
N/A 8 to 30 V DC |
CUL®US Mark |
N/A Certificate No.: E318391 |
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 |
Pin Connection 1 |
N/A Signal + |
Pin Connection 2 |
N/A Signal - |
Pin Connection 3 |
N/A Not used |
Operating Temperature [Min] |
N/A -40 ºF |
Operating Temperature [Max] |
N/A 185 ºF |
Storage Temperature Range |
N/A -40 to 212 ºF |
Fluid Temperature Range |
N/A -40 to 257 ºF |
Sensing Temperature [Min] |
N/A 0 ºC32 ºF |
Sensing Temperature [Max] |
N/A 125 ºC257 ºF |
Degree of Protection |
N/A IP 67 |
Input Pressure Resistance |
N/A 8700 psi |
Output Temperature Drift at Environment (Full Scale (FS)/ºF) |
N/A ≤ ± 0.012 |
Input Torque Value |
N/A 30 lb·ft40 N·m |
Rise Time to DIN EN 60751 |
N/A
t50: ~ 4 s t90: ~ 8 s |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Current Consumption |
N/A ≤ 25 mA |
Output Accuracy at Room Temperature Full Scale (FS) Type |
N/A ≤ ± 1.0 % |
Maximum Full Scale (FS) Output Accuracy at Room Temperature |
N/A ≤ ± 2.0 % |
Input Measuring Principle |
N/A Silicon Semiconductor Device |
Input Probe Diameter |
N/A 6.7 mm |
Input Probe Length |
N/A 12.7 mm |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A TEMPERATURE TRANSDUCERS |
Product |
N/A TEMPERATURE SENSORS |