
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HYDAC series 1620, guided piston design, Test Points are compact, self sealing couplings that provide access to hydraulic and pneumatic systems for pressure measurement to 9000 psi. Mating adapters or hose connections can be connected without loss of fluid while the system is operating. Test Points can also be used to take oil samples or to bleed air from hydraulic systems. They are available in 1620 (M16x2.0) connection threads with a variety of screw-in port configurations.
Unit of Measure
Specifications
Fluid Compatibility |
N/A Suitable for Petroleum-Based Fluids and Gaseous Media |
Body Material |
N/A Carbon Steel |
Body Finish |
N/A Zinc Plated |
Seals |
N/A Fluoroelastomer (FPM) |
Cap Material |
N/A Metal |
Cap Finish |
N/A Zinc-Plated |
Type |
N/A Test Points |
Model Code Description |
N/A TESTPOINT 1620 (1/4 NPTF) MC/FPM |
Series |
N/A 1620 |
Thread G Size |
N/A 1/4 |
Thread G Type |
N/A NPTF |
Pmax |
N/A 400 bar5800 psi |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A TEST POINTS |
Product |
N/A TEST POINTS |
Features
|
N/A
|