
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HYDAC series 1620, guided piston design, Test Points are compact, self sealing couplings that provide access to hydraulic and pneumatic systems for pressure measurement to 9000 psi. Mating adapters or hose connections can be connected without loss of fluid while the system is operating. Test Points can also be used to take oil samples or to bleed air from hydraulic systems. They are available in 1620 (M16x2.0) connection threads with a variety of screw-in port configurations.
Unit of Measure
Specifications
Body Material |
N/A Polyamide |
Type |
N/A Micro Bore Flexible Hoses |
Model Code Description |
N/A TEST HOSE 1620 39" |
Thread G Size |
N/A M16 x 2 |
Pmax |
N/A 630 bar9000 psi |
Suitable for |
N/A Petroleum-Based Fluids |
Minimum Temperature at Maximum Pressure |
N/A -20 ºC-4 ºF |
Maximum Temperature at Maximum Pressure |
N/A 50 ºC122 ºF |
Reinforcement Material |
N/A Polyester |
Jacket |
N/A Polyamide |
Min. Bending Radius |
N/A 20 mm |
Burst Pressure |
N/A 630 bar9000 psi |
Reinforcement Type |
N/A Braid |
Cap Material |
N/A Plastic Dust Cap |
Connection Type |
N/A 1620 Female Connection |
Outside Diameter |
N/A 0.19 in5 mm |
Hose ID |
N/A 0.08 in2 mm |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A TEST POINTS |
Product |
N/A TEST POINTS |
Pressure Utilization Factor
Pressure Utilization Factor for Hoses at 122 ºF (50 ºC) Operating Temperature and 9000 psi Maximum Pressure |
N/A 100 % |
Pressure Utilization Factor for Hoses at 176 ºF (80 ºC) Operating Temperature and 7740 psi Maximum Pressure |
N/A 86 % |
Pressure Utilization Factor for Hoses at 212 ºF (100 ºC) Operating Temperature and 6930 psi Maximum Pressure |
N/A 77 % |
Features
|
N/A
|