HS - Regular Duty Clamp, with single center adjustment; HSS - Heavy Duty Clamp with two-piece construction. HYDAC mounting components are used to mount all types of hydro-pneumatic accumulators safely and simply, regardless of the mounting position. Our wide range includes suitable mounting components for every type of static hydro-pneumatic accumulator.
Accum-Mounting-HS-HSS
Unit of Measure
1 

Part Number

Type

Model Code Description

Series

Dimension A

Dimension B

Core Products

2110642 N/A Regular Duty Clamp N/A HS 167 N/A HS N/A 185 mm7.28 in N/A 153 mm6.02 in
237401 N/A Heavy Duty Clamp N/A HSS 219 N/A HSS N/A 268 mm10.55 in N/A 216 mm8.50 in
235224 N/A Heavy Duty Clamp N/A HSS 222/229 N/A HSS N/A 270 mm10.63 in N/A 216 mm8.50 in
362712 N/A Heavy Duty Clamp N/A HSS 242 N/A HSS N/A 268 mm10.55 in N/A 216 mm8.50 in
237389 N/A Heavy Duty Clamp N/A HSS 310 N/A HSS N/A 332 mm13.07 in N/A 280 mm11.02 in
Unit of Measure
1