HS - Regular Duty Clamp, with single center adjustment; HSS - Heavy Duty Clamp with two-piece construction. HYDAC mounting components are used to mount all types of hydro-pneumatic accumulators safely and simply, regardless of the mounting position. Our wide range includes suitable mounting components for every type of static hydro-pneumatic accumulator.
Unit of Measure
1
Part Number |
Type |
Model Code Description |
Series |
Dimension A |
Dimension B |
Core Products |
|---|---|---|---|---|---|---|
| 2110642 | N/A Regular Duty Clamp | N/A HS 167 | N/A HS | N/A 185 mm7.28 in | N/A 153 mm6.02 in | |
| 237401 | N/A Heavy Duty Clamp | N/A HSS 219 | N/A HSS | N/A 268 mm10.55 in | N/A 216 mm8.50 in | |
| 235224 | N/A Heavy Duty Clamp | N/A HSS 222/229 | N/A HSS | N/A 270 mm10.63 in | N/A 216 mm8.50 in | |
| 362712 | N/A Heavy Duty Clamp | N/A HSS 242 | N/A HSS | N/A 268 mm10.55 in | N/A 216 mm8.50 in | |
| 237389 | N/A Heavy Duty Clamp | N/A HSS 310 | N/A HSS | N/A 332 mm13.07 in | N/A 280 mm11.02 in |
Unit of Measure
1