HyRac - Stainless Steel Strap with swivel-bolt adjustment. HYDAC mounting components are used to mount all types of hydro-pneumatic accumulators safely and simply, regardless of the mounting position. Our wide range includes suitable mounting components for every type of static hydro-pneumatic accumulator.
Accum-Mounting-HyRac
Unit of Measure
1 

Part Number

Type

Model Code Description

Series

Dimension C

Dimension D (Range)

Core Products

3627480 N/A HyRac Clamp N/A HyRac 100-105 ST W/ P/N N/A HyRac N/A 135 mm5.31 in N/A 100 to 105 mm3.9 to 4.1 in
3627481 N/A HyRac Clamp N/A HyRac 106-114 ST W/ P/N N/A HyRac N/A 143 mm5.63 in N/A 106 to 114 mm4.2 to 4.5 in
3627484 N/A HyRac Clamp N/A HyRac 110-118 ST W/ P/N N/A HyRac N/A 156 mm6.14 in N/A 110 to 118 mm4.3 to 4.6 in
3627515 N/A HyRac Clamp N/A HyRac 121-129 ST W/ P/N N/A HyRac N/A 165 mm6.5 in N/A 121 to 129 mm4.8 to 5.1 in
3627516 N/A HyRac Clamp N/A HyRac 133-142 ST W/ P/N N/A HyRac N/A 174 mm6.85 in N/A 133 to 142 mm5.2 to 5.6 in
3627517 N/A HyRac Clamp N/A HyRac 143-151 ST W/ P/N N/A HyRac N/A 182 mm7.17 in N/A 143 to 151 mm5.6 to 5.9 in
3627518 N/A HyRac Clamp N/A HyRac 152-159 ST W/ P/N N/A HyRac N/A 191 mm7.52 in N/A 152 to 159 mm6.0 to 6.3 in
3627519 N/A HyRac Clamp N/A HyRac 160-167 ST W/ P/N N/A HyRac N/A 197 mm7.76 in N/A 160 to 167 mm6.3 to 6.6 in
3627520 N/A HyRac Clamp N/A HyRac 167-175 ST W/ P/N N/A HyRac N/A 207 mm8.15 in N/A 167 to 175 mm6.6 to 6.9 in
3627522 N/A HyRac Clamp N/A HyRac 176-185 ST W/ P/N N/A HyRac N/A 241 mm9.49 in N/A 176 to 185 mm6.9 to 7.3 in
3627523 N/A HyRac Clamp N/A HyRac 202-210 ST W/ P/N N/A HyRac N/A 245 mm9.65 in N/A 202 to 210 mm7.9 to 8.3 in
3627524 N/A HyRac Clamp N/A HyRac 209-217 ST W/ P/N N/A HyRac N/A 255 mm10.04 in N/A 209 to 217 mm8.2 to 8.5 in
3627535 N/A HyRac Clamp N/A HyRac 216-224 ST W/ P/N N/A HyRac N/A 256 mm10.08 in N/A 216 to 224 mm8.5 to 8.8 in
445048 N/A HyRac Clamp N/A HyRac 223-230 ST N/A HyRac N/A 259 mm10.2 in N/A 223 to 230 mm8.8 to 9.1 in
3627536 N/A HyRac Clamp N/A HyRac 225-234 ST W/ P/N N/A HyRac N/A 265 mm10.43 in N/A 225 to 234 mm8.9 to 9.2 in
3627423 N/A HyRac Clamp N/A HyRac 62-65 ST W/ P/N N/A HyRac N/A 90 mm3.54 in N/A 62 to 65 mm2.4 to 2.6 in
3627424 N/A HyRac Clamp N/A HyRac 73-76 ST W/ P/N N/A HyRac N/A 101 mm3.98 in N/A 73 to 76 mm2.9 to 3.0 in
3627475 N/A HyRac Clamp N/A HyRac 89-92 ST W/ P/N N/A HyRac N/A 116 mm4.57 in N/A 89 to 92 mm3.5 to 3.6 in
Unit of Measure
1