HYDAC mounting components are used to mount all types of hydro-pneumatic accumulators safely and simply, regardless of the mounting position. Our wide range includes suitable mounting components for every type of static hydro-pneumatic accumulator.
Accum-Mounting-KBK
Unit of Measure
1 

Part Number

Type

Model Code Description

Series

Dimension A

Core Products

4589940 N/A Base Bracket N/A KBK 167/G N/A KBK N/A 260 mm10.24 in
238042 N/A Base Bracket N/A KBK 219 N/A KBK N/A 270 mm10.63 in
4580439 N/A Base Bracket N/A KBK 222/G N/A KBK N/A 260 mm10.24 in
238043 N/A Base Bracket N/A KBK 310 N/A KBK N/A 330 mm12.99 in
359931 N/A Base Bracket for Threaded Diaphragm N/A KMS 200 N/A KMS N/A 270 mm10.63 in
358989 N/A Base Bracket for Threaded Diaphragm N/A KMS 210 N/A KMS N/A 260 mm10.24 in
359922 N/A Base Bracket for Threaded Diaphragm N/A KMS 220 N/A KMS N/A 260 mm10.24 in
Unit of Measure
1