HYDAC Thermal Fuse Caps are safety devices that automatically bleed accumulator gas pressure in the event of a fire. These devices are installed on the HYDAC version 4 gas valve. When the critical temperature (320 ºF to 340 ºF) is reached, a support ring melts, allowing for the spring to depress the gas valve core.
Unit of Measure
1
Part Number |
Model Code Description |
Connection Type |
Operating Pressure [Max] |
End Size |
Core Products |
|---|---|---|---|---|---|
| 363501 | N/A Thermal Fuse Cap 7/8-14 UNF | N/A SAE | N/A 345 bar5000 psi | N/A 7/8-14 UNF | |
| 2072438 | N/A Thermal Fuse Cap with Gas Valve Adapter G3/4 | N/A BSPP | N/A 345 bar5000 psi | N/A G3/4 |
Unit of Measure
1