
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HAT 1200 is an absolute measuring single turn angle sensor.
Thanks to its non-contact magnetic measuring method and its robust design, the HAT 1200 is ideally suited for the measurement of the rotational angle in mobile machines.
Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly.
Thanks to its non-contact magnetic measuring method and its robust design, the HAT 1200 is ideally suited for the measurement of the rotational angle in mobile machines.
Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly.
Unit of Measure
1
Part Number |
Model Code Description |
Measuring Range |
Mounting Type |
Output Type |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|
| 925771 | N/A HAT 1236-C01-360L-P01-D106-M01-S2PD-000 | N/A 0 to 360 º | N/A D-Shape, Length 10 mm, Diameter 6 mm | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole | |
| 925009 | N/A HAT 1236-C01-360L-P01-V106-M01-S2PD-000 | N/A 0 to 360 º | N/A Solid Shaft, Length 10 mm, Diameter 6 mm | N/A 4 to 20 mA | N/A Male M12 x 1, 4 Pole |
Unit of Measure
1