
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HAT 1400 is an absolute measuring singleturn angle sensor.
Thanks to its compact design and its small diameter, the sensor is particularly suited for the integration inside of joints and in bolts. A connection with two screwing bores enables simple fixing of a flat lever without connection shaft. Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly.
The measured value is digitized and made available to the CAN field bus system via the CANopen protocol or the J1939 protocol. The instrument parameters can be viewed and configured by the user using standard CAN software.
Thanks to its compact design and its small diameter, the sensor is particularly suited for the integration inside of joints and in bolts. A connection with two screwing bores enables simple fixing of a flat lever without connection shaft. Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly.
The measured value is digitized and made available to the CAN field bus system via the CANopen protocol or the J1939 protocol. The instrument parameters can be viewed and configured by the user using standard CAN software.
Unit of Measure
1
Part Number |
Model Code Description |
Measuring Range |
Direction of Rotation |
Mounting Type |
Output Type |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|---|
| 929371 | N/A HAT 1425-F11-360R-P01-DK21-M05-000 | N/A 0 to 360 º | N/A Clockwise Rotation | N/A Mounting Flange | N/A CANopen Protocol | N/A M12, 5 Pole | |
| 929003 | N/A HAT 1425-F12-360R-P01-DK21-M05-000 | N/A 0 to 360 º | N/A Clockwise Rotation | N/A Mounting Flange | N/A SAE J1939 Protocol | N/A M12, 5 Pole | |
| 928171 | N/A HAT 1425-F13-360L-P01-DK21-M04-S2PD-000 | N/A 0 to 360 º | N/A Counter Clockwise Rotation | N/A Fixing Ring | N/A CANopen Safety | N/A M12, 5 Pole |
Unit of Measure
1