
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HAT 3836 is a high resolution absolute measuring singleturn angle sensor.
Thanks to its non-contact magnetic measuring method and its robust design, HAT 3800 is ideally suited for rotational angle measurement in mobile machines as well as in stationary applications.
In the CANopen version, the measured signal is digitised and made available to the CAN fi eld bus system via the CANopen protocol. The instrument parameters can be viewed and confi gured by the user via the
CANopen object directory using standard CAN software.
Thanks to its non-contact magnetic measuring method and its robust design, HAT 3800 is ideally suited for rotational angle measurement in mobile machines as well as in stationary applications.
In the CANopen version, the measured signal is digitised and made available to the CAN fi eld bus system via the CANopen protocol. The instrument parameters can be viewed and confi gured by the user via the
CANopen object directory using standard CAN software.
Unit of Measure
1
Part Number |
Model Code Description |
Measuring Range |
Mounting Type |
Output Type |
Electrical Connection |
Core Products |
|---|---|---|---|---|---|---|
| 925563 | N/A HAT 3836-F13-360L-P01-V126-M01-S2PD-000 | N/A 0 to 360 º | N/A Solid Shaft, Length 12 mm, Diameter 6 mm | N/A CANopen Safety | N/A Male M12 x 1, 5 Pole | |
| 925590 | N/A HAT 3836-F11-360L-P01-V126-M01-000 | N/A 0 to 360 º | N/A Solid Shaft, Length 12 mm, Diameter 6 mm | N/A CANopen | N/A Male M12 x 1, 5 Pole | |
| 929114 | N/A HAT 3836-F13-360L-P01-D098-M01-S2PD-000 | N/A 0 to 360 º | N/A D-Shape, Length 12 mm, Diameter 6 mm | N/A CANopen Safety | N/A Male M12 x 1, 5 Pole |
Unit of Measure
1