
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Automatic Filter
Unit of Measure
1
Part Number |
Model Code Description |
Type |
Size |
Material |
Width |
Core Products |
|---|---|---|---|---|---|---|
| 62738 | N/A ATF-1-EPZ2-E-NN-10-0-1/UKS1 -X-So | N/A Automatic Backwash Filter | N/A 1 in | N/A Carbon, Stainless (Consult Factory) | N/A 9.055 in230 mm | |
| 62739 | N/A ATF 2-EPZ2-E-NN-10-0-1/UKS2 -X-So | N/A Automatic Backwash Filter | N/A 2 in | N/A Carbon, Stainless (Consult Factory) | N/A 20.197 in513 mm | |
| 62740 | N/A ATF-2.5-EPZ2-E-NN-10-0-1/UKS2.5 -X-So | N/A Automatic Backwash Filter | N/A 3 in | N/A Carbon, Stainless (Consult Factory) | N/A 19.685 in500 mm | |
| 62741 | N/A ATF-3-EPZ2-E-NN-10-0-1/UKS3 -X-So | N/A Automatic Backwash Filter | N/A 4 in | N/A Carbon, Stainless (Consult Factory) | N/A 22.913 in582 mm | |
| 62742 | N/A ATF-3.5-EPZ2-E-NN-10-0-1/UKS3.5 -X-So | N/A Automatic Backwash Filter | N/A 6 in | N/A Carbon, Stainless (Consult Factory) | N/A 24.370 in619 mm | |
| 62743 | N/A ATF-4-EPZ2-E-NN-10-0-1/UKS4 -X-So | N/A Automatic Backwash Filter | N/A 8 in | N/A Carbon, Stainless (Consult Factory) | N/A 34.685 in881 mm |
Unit of Measure
1