
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Automatic Self-Cleaning Filter, 10-90 Micron, Vertical Configuration
Unit of Measure
1
Part Number |
Model Code Description |
Type |
Seal Material |
Size |
Core Products |
|---|---|---|---|---|---|
| 62707 | N/A RF14I-102AS-28-MAN52-H0-x/JHAx-So | N/A Automatic Backwash Filter | N/A Carbon, Stainless (Consult Factory) | N/A 4 in | |
| 62708 | N/A RF14I-152AS-28-MAN52-H0-x/JHAx-So | N/A Automatic Backwash Filter | N/A Carbon, Stainless (Consult Factory) | N/A 6 in | |
| 62709 | N/A RF14I-202AS-28-MAN52-H0-x/JHAx-So | N/A Automatic Backwash Filter | N/A Carbon, Stainless (Consult Factory) | N/A 8 in | |
| 62710 | N/A RF14I-252AS-28-MAN52-H0-x/JHAx-So | N/A Automatic Backwash Filter | N/A Carbon, Stainless (Consult Factory) | N/A 10 in | |
| 62711 | N/A RF14I-302AS-28-MAN52-H0-x/JHAx-So | N/A Automatic Backwash Filter | N/A Carbon, Stainless (Consult Factory) | N/A 12 in | |
| 62712 | N/A RF14I-352AS-28-MAN52-H0-x/JHAx-So | N/A Automatic Backwash Filter | N/A Carbon, Stainless (Consult Factory) | N/A 14 in | |
| 62713 | N/A RF14I-402AS-28-MAN52-H0-x/JHAx-So | N/A Automatic Backwash Filter | N/A Carbon, Stainless (Consult Factory) | N/A 16 in | |
| 62714 | N/A RF14I-502AS-28-MAN52-H0-x/JHAx-So | N/A Automatic Backwash Filter | N/A Carbon, Stainless (Consult Factory) | N/A 20 in | |
| 62715 | N/A RF14I-602AS-28-MAN52-H0-x/JHAx-So | N/A Automatic Backwash Filter | N/A Carbon, Stainless (Consult Factory) | N/A 24 in |
Unit of Measure
1