
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Vertical Configuration
Unit of Measure
1
Part Number |
Model Code Description |
Size |
Width |
Height |
Depth |
Core Products |
|---|---|---|---|---|---|---|
| 62905 | N/A RF4-1-EPT4-AAE-0-0-16-1/KMSX/So | N/A 1 in | N/A 10.157 in258 mm | N/A 19.291 in490 mm | N/A 15.945 in405 mm | |
| 62906 | N/A RF4-2-EPT4-AAE-0-0-16-1/KNSX/So | N/A 1.5 in | N/A 13.346 in339 mm | N/A 22.126 in562 mm | N/A 17.874 in454 mm | |
| 62907 | N/A RF4-3-EPT4-AAE-0-0-16-1/KNSX/So | N/A 2 in | N/A | N/A | N/A |
Unit of Measure
1